52" ELEGANCE Ceiling Fan - VCA52LT-Q32CP Series

Delta Electronics 52-inch 4-blade contemporary matte silver finish ceiling fan can pair with the optional 5+1 LED lighting fixture (1 LED flat panel light and 5 decorative LED lamp). Adopting brushless DC motor, the energy-saving ceiling fans run smoothly and quietly. The hand-held RF remote controller is designed with six-speed setting, two operating mode (clockwise, counter-clockwise), and can send signal to the fan in far distance. The anti-dropping steel wire rope is included for the product safety. The ceiling fans can be installed at home, hotels, restaurants, shops, and etc.
 

  • Suitable room size: 10-20 m²
  • Product size: 132 (l) x 132 (w) x 36 (h) cm 
  • Product weight: 6.8 kg

Product Introduction

Features & Benefits
  • Energy-saving brushless DC motor
  • Six-speed setting
  • Clockwise, counter-clockwise airflow
  • Hand-held RFremote controller
  • Contemporary matte silver finish
  • Anti-dropping steel wire rope
  • BSMI certification
  • Three-year limited warranty (specified in the product warranty details)
Specifications
 
 
VCA52LT-Q32CP Specifications