Wireless Access Points

High-Performance Wi-Fi 6E Access Point

The AP-623E is a high-performance Wi-Fi 6E 2x2 access point engineered to meet the demanding connectivity requirements of enterprise environments. Specifically designed for smart factory automation and automated warehouses, the AP-623E enables users to build robust, comprehensive networks that support critical IoT operations.

Featuring AI-powered wireless control technology, the AP-623E combines advanced performance with intuitive, user-friendly setup, making it accessible to users across all technical skill levels. Its streamlined installation process enables rapid deployment of stable and resilient networks, minimizing operational downtime while maximizing productivity in mission-critical environments.
 

Datasheet Request a Quote

Product Introduction

Features & Benefits
  • Up to 4 Gbps tri-radio aggregate frame rate
  • 2.4 GHz, 5 GHz, and 6 GHz radios
  • Dual 2.5 Gbps multi-gig ethernet port support
  • PoE: 802.3at and af compliant

 

Applications
  • Smart Factory Automation
  • Automated Warehouse
  • AR/MR/Computer Vision
 
 
Delta AIWAXIS Network Management Scenario:

Delta AIWAXIS Network Management Scenario

 

Specifications
  1. Model
  2. AIWAXIS AP-623E

  3. Transmit Power(1)
    ⦁ 2.4 GHz: +17 dBm
    ⦁ 5 GHz: +18 dBm
    ⦁ 6 GHz: +16 dBm
  4. Antenna Gain (Built-in):
    ⦁ 2.4 GHz: ≤ 5.5 dBi
    ⦁ 5 GHz: ≤ 6 dBi
    ⦁ 6 GHz: ≤ 8 dBi

  5. Input
  6. Power Input:
    PoE: IEEE 802.3 AT/AF
    DC Jack: DC12V2A
  7. Power Consumption: 24 Watts

  8. Communication Interface
  9. Management: AIWAXIS Management Platform, AP mode
  10. Ethernet Ports: 2 x 10/100/1000/2.5G BASE-T
  11. Wi-Fi Standard: IEEE802.11b/g/n/ax, Tri-Bands
  12. Data Rates:
    ⦁ 2.4 GHz: up to 574 Mbps (11ax, 1024QAM, HE40) 
    ⦁ 5 GHz: up to 1201 Mbps (11ax, 1024QAM, HE80)
    ⦁ 6 GHz: up to 2402 Mbps (11ax, 1024QAM, HE160)
  13. Channel Width: 20/40/80/160 MHz
  14. SSID Per Radio: 16
  15. Max Clients Per Radio: 256
  16. Radio: 
    Multiple SSID; Controller-based Channel Selection; Transmit Power Adjustment; Rogue AP Detection
  17. AP Security:
    Personal: Open; WPA; WPA2; WPA3; WPA/WPA2; WPA2/WPA3.
    Enterprise: Open; WPA2; WPA3; WPA2/WPA3.

  18. Physical
  19. Dimensions (L x W x D): 267.5 x 267.5 x 56.4 mm
  20. Net Weight: 986 g
  21. Enclosure: White, PC

  22. Environment
  23. Operating Temperature: 0 to 45°C
  24. Storage Temperature: -20 to 60°C

  25. Package Contents
  26. AP-623E x1
    Power adapter x1
    Wall / T-bar mount x1
    Screw kit x1

  27. Ordering Information
  28. Product: AP-623E
  29. Description: 802.11 AX enterprise access point

  30. (1) Maximum transmit power is limited by local regulatory settings
  31. All specifications are subject to change without prior notice.
     
Product available regions :
EMEA North America Latin America SEA & OCEA India China Taiwan South Korea Japan