VFD-L1 Plus Series

Inheriting the features of the L1 Series, Delta’s new Compact AC Motor Drive L1 Plus Series retains the compact size and stability of its previous generation to ensure a seamless transition. The adjustable V/f curve function makes operation more flexible.

Product Introduction

Applications
Simple wood cutting machines, conveyer belts, wire drawing machines
Specifications
  • Adjustable V/f curve NEW!
  • Output frequency 1.0 - 120 Hz
  • Carrier frequency up to 10 kHz
  • Auto torque boost
  • Built-in Modbus communication, baud rate up to 9,600 bps

Quick Download