DCISoft V1.28
Ethernet configuration software
Category:Industrial Automation / Inverters - AC Motor Drives
Document Type:Software
Language:Multilingual
Issue Date:2025-06-05
Operating System:Windows® 7/8/10 (64-bit)/ 11(66-bit)
Description:
PLC (060301): AH, AS, EH3, ES3/ES2, SV2, SA2, SX2, SE, 10MC
IFS (060305): Ethernet, EtherNet/IP
CT2000 Series User Manual
Textile Vector Control Drive
Category:Industrial Automation / Inverters - AC Motor Drives
Document Type:Technical Document
Language:English
Issue Date:2025-05-22
ISPSoft V3.21
PLC programming software. Please use with COMMGR for communication function.
Category:Industrial Automation / Inverters - AC Motor Drives
Document Type:Software
Language:Multilingual
Issue Date:2025-04-21
Operating System:Windows® 7/8/10 (64-bit)/ 11(64-bit)
Description:
PLC: AH、AS、DVP series
TP/HMI: TP04P、TP70P series
VFD: VFD-E、C200、C2000、C2000 Plus、CH2000、CT2000、CP2000/CFP2000、MS300、MH300、MPD
ISPSoft V3.20
PLC programming software. Please use with COMMGR for communication function.
Category:Industrial Automation / Inverters - AC Motor Drives
Document Type:Software
Language:Multilingual
Issue Date:2024-11-20
Operating System:Windows® 7/8/10 (64-bit)/ 11(64-bit)
Description:
PLC: AH、AS、DVP series
TP/HMI: TP04P、TP70P series
VFD: E Type、C200、C2000/C2000 Plus/CH2000/CT2000、CP2000、MS300、MH300 series
DCISoft V1.27
Ethernet configuration software
Category:Industrial Automation / Inverters - AC Motor Drives
Document Type:Software
Language:Multilingual
Issue Date:2024-11-20
Operating System:Windows® 7/8/10 (64-bit)/ 11(66-bit)
Description:PLC (060301): AH, AS, EH3, ES3/ES2, SV2, SA2, SX2, SE, 10MC
IFS (060305): Ethernet, EtherNet/IP
TUV Certificate for C2000 Drives Family
Safety Function "Safe Torque Off (STO)"
C2000 (include 575V, 690V), C2000 Plus, C2000-HS, CT2000, CH2000, DPD-T
Category:Industrial Automation / Inverters - AC Motor Drives
Document Type:Certification
Language:English
Issue Date:2024-11-12
CT2000
Textile Vector Control Drive
Category:Industrial Automation / Inverters - AC Motor Drives
Document Type:Catalog
Language:English
Issue Date:2024-04-12
COMMGR V1.15
Communication management software
Category:Industrial Automation / Inverters - AC Motor Drives
Document Type:Software
Language:Multilingual
Issue Date:2024-01-31
Operating System:Windows® 7/8/10 (64-bit)/ 11(64-bit)
Description:PLC: AH、AS、DVP series
TP/HMI: TP04P、TP70P series
VFD: E Type、C200、C2000/C2000 Plus/CH2000/CT2000、CP2000、MS300、MH300 series
VFD110CT43F21A3, VFD150CT43F21A3, VFD185CT43F21A3
Frame:B
Category:Industrial Automation / Inverters - AC Motor Drives
Document Type:Dimensions
Language:English
Issue Date:2024-01-29
Description:460V, 11~18.5 kW
VFD220CT43F21A3, VFD300CT43F21A3, VFD370CT43F21A7
Frame:C
Category:Industrial Automation / Inverters - AC Motor Drives
Document Type:Dimensions
Language:English
Issue Date:2024-01-29
Description:460V, 22~37 kW
VFD450CT43F00A3, VFD550CT43F00A4
Frame:D-2
Category:Industrial Automation / Inverters - AC Motor Drives
Document Type:Dimensions
Language:English
Issue Date:2024-01-29
Description:460V, 45~55 kW
VFD055CT43F21A3, VFD075CT43F21A3
Frame:A
Category:Industrial Automation / Inverters - AC Motor Drives
Document Type:Dimensions
Language:English
Issue Date:2024-01-29
Description:460V, 5.5~7.5 kW
VFD750CT43F00A6, VFD900CT43F00A8
Frame:D-1
Category:Industrial Automation / Inverters - AC Motor Drives
Document Type:Dimensions
Issue Date:2024-01-29
Description:460V, 75~90 kW
WPLSoft V2.52
PLC programming software
Category:Industrial Automation / Inverters - AC Motor Drives
Document Type:Software
Language:Multilingual
Issue Date:2024-01-12
Operating System:Windows® XP/Vista/7(32-bit/64-bit)/8/10(64-bit)/11(64-bit)
Comment:DCISoft is also installed after WPLSoft/ISPSoft is installed
Description:PLC: DVP series
TP/HMI: TP04P、TP70P series
VFD: E Type、C200、C2000/CH2000/CT2000、CP2000、MS300、MH300、VHVAC、LTC、MP series
CT2000 Series Energy Efficiency Report
Energy Efficiency Report (IEC 61800-9-2)
Category:Industrial Automation / Inverters - AC Motor Drives
Document Type:Certification
Language:Multilingual
Issue Date:2023-11-02
C2000 Plus、C2000-HS、C2000、CP2000、CH2000、CT2000 Series
UL Certificate
Category:Industrial Automation / Inverters - AC Motor Drives
Document Type:Certification
Language:English
Issue Date:2022-04-15
COMMGR V1.14
Communication management software
Category:Industrial Automation / Inverters - AC Motor Drives
Document Type:Software
Language:Multilingual
Issue Date:2022-01-14
Operating System:Windows® XP/7(32-bit/64-bit)/8/10 (64-bit)/11 (64-bit)
Description:PLC: AH、AS、DVP series
TP/HMI: TP04P、TP70P series
VFD: E Type、C200、C2000/C2000 Plus/CH2000/CT2000、CP2000、MS300、MH300、MPD
WPLSoft V2.51
PLC programming software
Category:Industrial Automation / Inverters - AC Motor Drives
Document Type:Software
Language:Multilingual
Issue Date:2021-10-07
Operating System:Windows® XP/Vista/7(32-bit/64-bit)/8/10(64-bit)
Comment:DCISoft is also installed after WPLSoft/ISPSoft is installed
Description:PLC: DVP series
TP/HMI: TP04P、TP70P series
VFD: E Type、C200、C2000/CH2000/CT2000、CP2000、MS300、MH300、VHVAC、LTC、MP series
VFD Explorer Lite V1.00
VFD tuning software
Category:Industrial Automation / Inverters - AC Motor Drives
Document Type:Software
Language:Multilingual
Issue Date:2021-09-10
Operating System:Windows® 7/10 (32-bit/64-bit)
Description:C2000 Plus、CH2000
TPEditor V1.98.07
TP series HMI editing software
Category:Industrial Automation / Inverters - AC Motor Drives
Document Type:Software
Language:Multilingual
Issue Date:2021-08-13
Operating System:Windows® XP/Vista/7(32-bit/64-bit)/8/10(64-bit)
Description:TP: TP02G-AS1, TP04G-AS2, TP04G-AL-C, TP04G-AL2, TP04G-BL-C, TP08G-BT2, TP04P, TP70P Series
VFD: C2000 Family keypad
EMC-COP01
CANopen EDS file
Category:Industrial Automation / Inverters - AC Motor Drives
Document Type:Electrical Parameter
Language:English
Issue Date:2020-11-17
Supported Device:CT2000
CMC PN-01
PROFINET XML file
Category:Industrial Automation / Inverters - AC Motor Drives
Document Type:Electrical Parameter
Language:english
Issue Date:2020-11-17
Supported Device:CT2000
RoHS certificate for Delta AC motor drives
RoHS Certificate
Category:Industrial Automation / Inverters - AC Motor Drives
Document Type:Certification
Language:Multilingual
Issue Date:2020-02-27
CMC-PD01
PROFIBUS DP GSD file
Category:Industrial Automation / Inverters - AC Motor Drives
Document Type:Electrical Parameter
Language:english
Issue Date:2019-07-30
Supported Device:CT2000
VFDSoft V1.58
VFD Software v1.58
Category:Industrial Automation / Inverters - AC Motor Drives
Document Type:Software
Language:English
Issue Date:2018-07-25
Operating System:Windows® XP SP3 (32bit Version), Windows® 7 (32bit Version, 64bit Version)
TPEditor V1.89
TP series HMI editing software
Category:Industrial Automation / Inverters - AC Motor Drives
Document Type:Software
Language:English
Issue Date:2017-02-08
Operating System:Windows® XP/Vista/7(32-bit/64-bit)/8(64-bit)
TPEditor V1.88
TP series HMI editing software
Category:Industrial Automation / Inverters - AC Motor Drives
Document Type:Software
Language:English
Issue Date:2016-05-11
Operating System:Windows® XP/Vista/7(32-bit/64-bit)/8(64-bit)
Delta AC Motor Drives' Label Modification
For all series
Category:Industrial Automation / Inverters - AC Motor Drives
Document Type:Technical Document
Language:Multilingual
Issue Date:2016-04-22
CT2000 Series
CE Certificate
Category:Industrial Automation / Inverters - AC Motor Drives
Document Type:Certification
Language:English
Issue Date:2015-01-22
CMC-MOD01
Modbus TCP Communication Card User Manual
Category:Industrial Automation / Inverters - AC Motor Drives
Document Type:Optional Accessories
Language:English
Issue Date:2013-05-24