Network Security Appliance (DV-5000I)

  • Intel 5th Gen Intel® Xeon® Scalable Processors (up to 64 cores)
  • Support 8x DDR5 RDIMM
  • Expansion slot for IO card, AI card
  • Support various Ethernet configuration (100G, 25G, 10G, GE)

Product Introduction

Specifications
  1. CPU:
    Intel 5th Gen Intel® Xeon® Scalable Processors
    5411N, 24-cores 1.9 GHz
    6421N, 32-cores 1.8 GHz

  2. Networking Port: 8x 10GmG + 8x 10G SFP+ +4x25G + 2x 100G

  3. Memory: DDR5 w/ ECC Max. 8x RDIMM

  4. lash/ BIOS: 2x 32MB  (Primary + Backup)

  5. SSD: 2x NVMe SSD slot (2x M.2 M key)

  6. TPM: 2.0 (Infineon SLB 9672)

  7. Console Port: 1x  micro USB console

  8. USB Port: 2x USB 3.0

  9. BMC: AST2620

  10. Power Input: 2x 1300W Redundant PSU

  11. FAN: 6x Redundant FANs

  12. Chassis Type: Rackmount

  13. Dimensions (W x D x H): 438.5 x 500 x 43.5 mm

  14. All specifications are subject to change without prior notice.