Hydrongen Power

Seeing hydrogen as a future power trend, Delta provides hydrogen energy power products for Power-to-Gas and Gas-to-Power solutions.

For Power-to-Gas, Delta features its AC-DC power converter systems from 30kW to 250kW. The AC-DC converter is specifically designed for hydrogen production electrolyzers and can efficiently convert AC grid power to DC and precisely controlling the output, therefore providing the required energy for the electrolysis process to effectively decompose water molecules to produce hydrogen.

For Gas-to-Power, Delta provides DC-DC Converter for different applications. For Hydrogen Generator set, we offer DC-DC Converters from 5kW to 105kW.  For Material Handling Equipment like AGVs and Forklifts, we offer DC-DC Converters from 3.6 kW to 62.5kW. We aim to build a greener future with Hydrogen Power products with our customers.
 

Products List

Power to Gas

Gas to Power