DVS-G002I00C-TF

Product Introduction

Features & Benefits

  • 12 to 48 VDC redundant terminal block power input
  • Supports Link fault Pass-Through (LFP)
  • Jumbo frame size up to 10K Bytes
  • -20℃ to 70℃ operating temperature
Specifications
TECHNOLOGY
  1. Processing Type
  2. Store and Forward
  3. IEEE 802.3x Flow control in full duplex, back-pressure flow control in half duplex

INTERFACE
  1. Gigabit Ethernet Ports
  2. RJ45 Ports: 100/1000Base-T, auto MDI/MDI-X
  3. SFP Ports: 100/1000Base-SFP

DIP Switch
  1. 100M or 1000M selection

PERFORMANCE AND SCALABILITY
  1. Jumbo Frame: 10K Bytes
  2. Link fault Pass-Through: Present

POWER REQUIREMENTS
  1. Input Voltage: 2 set, 12 to 48 VDC redundant terminal block input
  2. Input Current: 0.15A
  3. Overload Current Protection: Present, max. input current 0.5A
  4. Reverse Polarity Protection: Present

PHYSICAL
  1. Housing: IP40 PC case
  2. Dimensions: 110 mm(H) x 28 mm(W) x 75 mm(D)
  3. Weight: 110g
  4. Installation: Industrial DIN-Rail and wall mounting

ENVIRONMENTAL LIMITS
  1. Operating Temperature: -20℃ to 70℃ (-4℉ to 158℉)
  2. Storage Temperature: -40℃ to 85℃ (-40℉ to 185℉)
  3. Ambient Relative Humidity: 5% to 95% (non-condensing)

APPROVALS
  1. Safety: UL 61010, IEC 62368-1
  2. EMI: FCC 47 CFR Part 15 Subpart B Class A, IEC 61000-6-4, EN 55032, AS/NZS CISPR 32
  3. EMS (IEC 61000-6-2, EN55024): IEC 61000-4-2, IEC 61000-4-3, IEC 61000-4-4, IEC 61000-4-5, IEC 61000-4-6, IEC 61000-4-8, IEC 61000-4-17
  4. Shock: IEC 60255-21-2
  5. Freefall: IEC 60068-2-32
  6. Vibration: IEC 60068-2-6
  7. Hi-Pot: 500V