DVS-008R00

Product Introduction

Features & Benefits

 

  • Compact size allows quick and easy installation in tiny spaces
  • Supports IEEE 802.1p based QoS for packet forwarding precedence
  • Transparent transmission of VLAN tagged packets
  • 12 to 48 VDC redundant terminal block power input
  • Jumbo frame size up to 2,000 Bytes
  • -20°C to 70°C wide operating temperature
  • Compatible with various industrial protocols, including EtherNet/IP, Profinet, CC-LINK IE, and DNP 3.0
Specifications
Technology
 
  1. Standard Compliance
     
  2. IEEE 802.3 10Base-T
  3. IEEE 802.3u 100Base-T(X)
  4. IEEE 802.3x Flow Control
  5. IEEE 802.1p Class of Service, Priority Protocols



Processing Type
 
  1. Store and Forward
     
  2. IEEE 802.3x Flow control in full duplex, back-pressure flow control in half duplex



Interface
 
  1. Fast Ethernet
     
  2. RJ45 Ports: 8 10/100Base-T(X), auto MDI/MDI-X, auto negotiation



Performance and Scalability
 
  1. Switching Capacity: 1.6Gbps, Wired speed, Non-blocking switching fabric
  2. Forwarding Rate: 2.4Mpps
  3. MAC Address Table: 2K
  4. Packet Buffer Memory: 768K bits
  5. Jumbo Frame: 2,000 Bytes
  6. Transparent Forwarding VLAN Tagged Packets: Default enabled
  7. IEEE 8021.p based QoS: Default enabled



Power Requirements
 
  1. Input Voltage: 2 sets, 12 to 48VDC redundant terminal block input
  2. Input Current: Max. 0.2A
  3. Overload Current Protection: Present, max. input current 0.8A
  4. Reverse Polarity Protection: Present



Physical
 
  1. Housing: IP40 rating metal case
  2. Dimensions: 115 mm (H) x 40 mm (W) x 80 mm (D)
  3. Weight: 230g
  4. Installation: Industrial DIN-Rail and wall mounting



Environmental Limits
 
  1. Operating Temperature: -20°C to 70°C (-4°F to 158°F)
  2. Storage Temperature: -40°C to 85°C (-40°F to 185°F)
  3. Ambient Relative Humidity: 5% to 98% (non-condensing)



Approvals
 
  1. Safety: UL 61010, IEC 62368-1, KC, EAC
  2. EMI: FCC 47 CFR Part 15 Subpart B Class A, IEC 61000-6-4, EN 55032 (CISPR 32), EN 55011, ICES-003 :2020, ICES-Gen :2018, RCM EMS (IEC 61000-6-2, IEC 61131-2, EN 55035, EN 55024): EN 61000-4-2 Level 4, EN 61000-4-3 Level 3, EN 61000-4-4 Level 3, EN 61000-4-5 Level 2, EN 61000-4-6 Level 3, EN 61000-4-8 Level 4, EN 61000-4-29
  3. Shock: IEC 60068-2-27
  4. Freefall: IEC60068-2-32
  5. Vibration: IEC 60068-2-6
  6. Hi-Pot: 1.5KV