DVS-G008W01

Product Introduction

Features & Benefits

  • Transparent transmission of VLAN tagged packets
  • Auto warning by relay output for power failure
  • 12 to 48 VDC redundant terminal block power input with 10 to 24VAC
  • Jumbo frame size up to 9,216 Bytes
  • -40℃ ~ 75℃ wide operating temperature
  • Compatible with various industrial protocols, including EtherNet/IP, Profinet, CC-LINK IE, and DNP 3.0
Specifications
Technology
  1. Standard Compliance
  2. IEEE 802.3 10Base-T
  3. IEEE 802.3u 100Base-T(X) and 100Base-FX
  4. IEEE 802.3ab 1000Base-T
  5. IEEE 802.3x Flow Control
  6. Processing Type

  7. Store and Forward
  8. IEEE 802.3x Flow control in full duplex, back-pressure flow control in half duplex

Interface
  1. Gigabit Ethernet
  2. RJ45 Ports: 8 10/100/1000Base-T, auto MDI/MDI-X, auto negotiation
  3. Alarm Contacts(DO)
  4. 1 relay output, carry current 1.5A@24VDC

  5. Performance and Scalability
  6. Switching Capacity: 16Gbps, Wired speed, Non-blocking switching fabric
  7. Forwarding Rate: 11.9Mpps
  8. MAC Address Table: 4K
  9. Packet Buffer Memory: 1.5M bits
  10. Jumbo Frame: 9,216 Bytes
  11. Transparent Forwarding VLAN Tagged Packets: Default enabled

  12. Power Requirements
  13. Input Voltage:
  14. 2 sets, 12 to 48VDC and 10 to 24VACredundant terminal block input
  15. Input Current: Max. 0.23A
  16. Overload Current Protection: Present, max. input current 5A
    Reverse Polarity Protection: Present

  17. Physical
  18. Housing: IP30 metal case
  19. Dimensions: 95 mm(H) x 40 mm(W) x 100 mm (D)
  20. Weight: 500g
  21. Installation: Industrial DIN-Rail and wall mounting

  22. Environmental Limits
  23. Operating Temperature: -40℃ to 75℃(-40℉ to 167℉)
  24. Storage Temperature: -40℃ to 85℃(-40℉ to 185℉)
  25. Ambient Relative Humidity: 5% to 95%(non-condensing)

  26. Approvals
  27. Safety: UL 61010, EN 62368-1, RCM, KC
  28. EMI: FCC 47 CFR Part 15 Subpart B Class A, IEC 61000-6-4, EN 55011, EN 55032(CISPR 32)
  29. EMS〔IEC 61000-6-2, IEC 61131-2, EN 55024, EN 55035〕: EN 61000-4-2 Level 3, EN 61000-4-3 Level 3, EN 61000-4-4 Level 3, EN 61000-4-5 Level 3, EN 61000-4-6 Level 3, EN 61000-4-8 Level 4
  30. Shock: IEC 60068-2-27
  31. Freefall: IEC60068-2-32
  32. Vibration: IEC 60068-2-6
  33. Hi-Pot: 2.25KV