DVS-G005I00C

Product Introduction

Features & Benefits

  • 12 to 48 VDC redundant terminal block power input
  • Jumbo frame size up to 10K Bytes
  • -20℃ to 70℃ operating temperature
  • Compatible with various industrial protocols, including EtherNet/IP, Profinet, CC-LINK IE, and DNP 3.0
Specifications
TECHNOLOGY
  1. Processing Type
  2. Store and Forward
  3. IEEE 802.3x Flow control in full duplex, back-pressure flow control in half duplex

INTERFACE
  1. Gigabit Ethernet Ports
  2. RJ45 Ports: 10/100/1000Base-T, auto MDI/MDI-X, auto negotiation

PERFORMANCE AND SCALABILITY
  1. Switching Capacity: 10Gbps, Wired speed, Non-blocking switching fabric
  2. Forwarding Rate: 7.44Mpps
  3. MAC Address Table: 8K
  4. Packet Buffer Memory: 1M bits
  5. Jumbo Frame: 10K Bytes

POWER REQUIREMENTS
  1. Input Voltage: 2 sets, 12 to 48VDC
  2. Input Current: 0.3A
  3. Overload Current Protection: Present, max. input current 0.5A
  4. Reverse Polarity Protection: Present

PHYSICAL
  1. Housing: IP40 PC case
  2. Dimensions: 110 mm(H) x 28 mm(W) x 75 mm(D)
  3. Weight: 125g
  4. Installation: Industrial DIN-Rail and wall mounting

ENVIRONMENTAL LIMITS
  1. Operating Temperature: -20℃ to 70℃ (-4℉ to 158℉)
  2. Storage Temperature: -40℃ to 85℃ (-40℉ to 185℉)
  3. Ambient Relative Humidity: 5% to 95% (non-condensing)

APPROVALS
  1. Safety: UL 61010, IEC 62368-1
  2. EMI: FCC 47 CFR Part 15 Subpart B Class A, IEC 61000-6-4, EN 55032, AS/NZS CISPR 32
  3. EMS(IEC 61000-6-2, EN55024): IEC 61000-4-2, IEC 61000-4-3, IEC 61000-4-4, IEC 61000-4-5, IEC 61000-4-6, IEC 61000-4-8, IEC 61000-4-17 Shock: IEC 60255-21-2
  4. Freefall: IEC 60068-2-32
  5. Vibration: IEC 60068-2-6
  6. Hi-Pot: 500V