DVS-G408W01

Product Introduction

Features & Benefits

 

  • 8 10/100/1000Base-T PoE(PSE) ports
  • Based on IEEE 802.3at standard up to 30Watts per port. Backward compatible with IEEE 802.3af
  • Jumbo frame size up to 9,216 Bytes
  • 50 to 57VDC redundant terminal block power input
  • Auto warning by relay output for power failure
  • Compatible with various industrial protocols of EtherNet/IP, Profinet, CC-LINK IE and DNP 3.0
Specifications
Technology
  1. Standard Compliance
  2. IEEE 802.3 10Base-T
  3. IEEE 802.3u 100Base-T(X) and 100Base-FX
  4. IEEE 802.3ab 1000Base-T
  5. IEEE 802.3x Flow Control
  6. IEEE 802.3af PoE 15.4 Watts
  7. IEEE 802.3at PoE 30 Watts
  8. Processing Type
  9. Store and Forward
  10. IEEE 802.3x Flow control in full duplex, back-pressure flow control in half duplex

Interface
  1. Gigabit Ethernet
  2. RJ45 Ports: 8 10/100/1000Base-T, auto MDI/MDI-X, auto negotiation
  3. PoE+ Pingout: 1&2 DC+, 3&6 DC-
  4. DIP Switches
  5. Power failure alarm
  6. Alarm Contact(DO)
  7. 1 relay output
  8. Carry current 1A@24VDC

Performance and Scalability
  1. Switching Capacity: 16Gbps, wired-speed, non-blocking switching fabric
  2. Forwarding Rate: 11.9Mpps
  3. MAC Address Table: 2K
  4. Packet Buffer Memory: 1.5M bits
  5. Jumbo Frame: 9,216 Bytes

Power Requirements
  1. Input Voltage: 2 sets, 50 to 57VDC redundant terminal block input
  2. Input Current: Max. 5A (with powered device); Max. 0.16A (without powered device)
  3. Overload Current Protection: Present, max. input current 10A
  4. Reverse Polarity Protection: NOT Present

Physical
  1. Housing : IP30 metal case
  2. Dimensions : 144.3 mm(H) x 26.1 mm(W) x 94.9 mm (D)
  3. Weight : 390g
  4. Installation : Industrial DIN-Rail and wall mounting

Environmental Limits
  1. Operating Temperature : -40℃ to 70℃(-40°F to 158°F)
  2. Storage Temperature: -40℃ to 85℃(-40°F to 185°F)
  3. Ambient Relative Humidity: 5% to 95%(non-condensing)

Approvals
  1. Safety: EN 62368-1
  2. EMI: FCC 47 CFR Part 15 Subpart B Class A, EN 55022(CISPR22)
  3. EMS: IEC 61000-4-2 level 3, IEC 61000-4-3 level 3, IEC 61000-4-5 level 3, IEC 61000-4-6 level 3