DVS-005W01

Product Introduction

Features & Benefits

  • 12 to 48 VDC redundant terminal block power input
  • Auto warning by relay output for link-down and power failure
  • Compatible with various industrial protocols of EtherNet/IP, Profinet, CC-LINK IE and DNP 3.0
Specifications
Technology
  1. Standard Compliance
  2. IEEE 802.3 10Base-T
  3. IEEE 802.3u 100Base-T(X) and 100Base-FX
  4. IEEE 802.3x Flow Control
  5. Processing Type
  6. Store and Forward
  7. IEEE 802.3x Flow control in full duplex, back-pressure flow control in half duplex

Interface
  1. Fast Ethernet Ports
  2. RJ45 Ports: 5 10/100Base-T(X), auto MDI/MDI-X, auto negotiation
  3. Alarm Contacts(DO)
  4. 1 relay output
  5. Carry current 5 A@24VDC

Performance and Scalability
  1. Switching Capacity: 1Gbps, Wired speed, Non-blocking switching fabric
  2. Forwarding Rate: 1.5Mpps
  3. MAC Address Table: 1K
  4. Packet Buffer Memory: 512K bits

Power Requirements
  1. Input Voltage: 2 sets, 12 to 48 VDC redundant terminal block input
  2. Input Current: Max. 0.24A
  3. Overload Current Protection: Present, Max. input current 3A
  4. Reverse Polarity Protection: Present
  5. Buffer Time: Min. 13ms at 24VDC

Physical
  1. Housing: IP40 aluminum metal case
  2. Dimensions: 145.3 mm(H) × 45 mm(W) × 108.7 mm (D)
  3. Weight: 300g
  4. Installation: Industrial DIN-Rail and wall mounting

Environmental Limits
  1. Operating Temperature: -40℃ to 75℃(-40℉ to 167℉)
  2. Storage Temperature: -40℃ to 85℃(-40℉ to 185℉)
  3. Ambient Relative Humidity: 5% to 95%(non-condensing)

Approvals
  1. Safety: UL 508, EN 60950-1, IEC 61131-2
  2. EMI: FCC 47 CFR Part 15 Subpart B Class B, IEC 61000-6-4, EN 55022
  3. EMS: IEC 61000-6-2
  4. Environmental Type Tests
  5. Cold Temperature: IEC 60068-2-1
  6. Dry Heat: IEC 60068-2-2
  7. Humidity: IEC 60068-2-30
  8. Shock: IEC 60255-21-2
  9. Freefall: IEC 60068-2-32
  10. Vibration: IEC 60068-2-6
  11. Hi-Pot: 1.5KV