DVS-110W02-3SFP

High-end Layer 2 management, redundant self-healing ring and a wide-operating temperature from -40℃ to 75℃ are providing highly reliable network. The EMC noise immunity complies with IEC standards and attains a high level 3/4. The intuitive design of WEB GUI interface provides users with easy access and convenience.

Product Introduction

Features & Benefits

 

  • IPv6 Network address for larger network and neighbor discovery
  • Automatic IP assignment by DHCP/BootP server for easy network construction
  • DHCP relay option 82 for sending DHCP requests with clients’ identities to a DHCP server
  • SNMP v1/v2c/v3 facilitates the exchange of management between network devices
  • Support MODBUS TCP protocol that facilitates the remote management by SCADA and other industrial devices
  • STP/RSTP/MSTP for network redundancy further ensures reliability
  • QoS(IEEE 802.1p) and TOS/DSCP for mission-critical applications
  • IEEE 802.1Q VLAN, Port-based VLAN and GVRP to optimize network strategy
  • SNTP (simple network time protocol) for network clock synchronization
  • Broadcast/Multicast/Unknown Unicast storm control improves throughput problems
  • MAC addresses locking function per port blocks unauthorized access
  • USB console interface for easy connection with laptops
  • IGMP Snooping and GMVP prunes multicast traffic
  • CPU utilization displays the amount of works the CPU handles
  • DDM diagnosis function by SFP fiber module
  • Auto warning by email, DI, relay, Syslog & SNMP trap
  • Compatible with various industrial protocols, EtherNet/IP, Profinet, CC-LINK IE and DNP 3.0
Specifications
Technology
  1. Standard Compliance
  2. IEEE 802.3 10Base-T
  3. IEEE 802.3u 100Base-T(X) and 100Base-FX
  4. IEEE 802.3ab 1000Base-T
  5. IEEE 802.3z 1000Base-X
  6. IEEE 802.3x Flow Control
  7. IEEE 802.1D Spanning Tree Protocol
  8. IEEE 802.1w Rapid Spanning Tree Protocol
  9. IEEE 802.1s Multiple Spanning Tree Protocol
  10. IEEE 802.1p Class of Service, Priority Protocols
  11. IEEE 802.1Q VLAN Tagging
  12. IEEE 802.1X Port Authentication
  13. IEEE 802.3ad LACP Aggregation
  14. IEEE 802.1AB Link Layer Discovery Protocol
  1. Processing Type
  2. Store and Forward
  3. IEEE 802.3x Flow control in full duplex, back-pressure flow control in half duplex

Interface
  1. Fast Ethernet
  2. RJ45 Ports: 7 10/100Base-T(X), auto MDI/MDI-X, auto negotiation
  3. Gigabit Ethernet Combo Ports
  4. RJ45 Ports: 3 10/100/1000Base-T, auto MDI/MDI-X, auto negotiation
  5. SFP Ports: 3 100/1000Base-SFP
  6. Console Port:USB B-Type Connector
  7. Digital Inputs(DI)
  8. 2 sets
  9. 0~+5V is OFF
  10. +11V~30V is ON
  11. Max. input current 6mA
  12. Alarm Contacts(DO)
  13. 2 relay outputs
  14. Carry current 5 A@24VDC
  15. Reset Button: 1set

Performance and Scalability
  1. Switching Capacity: 7.4Gbps, Wired speed, Non-blocking switching fabric
  2. Forwarding Rate: 11Mpps
  3. MAC Address Table: 8K
  4. Packet Buffer Memory: 512K bits
  5. IGMP Multicast Groups: 256
  6. Max. VLANs: 255
  7. Quality of Service: 8 priority queues per port
  8. DHCP/BootP Server: 1275 IP addresses
  9. Jumbo Frame: 9,216 Bytes

Management
  1. Software
  2. STP/RSTP/MSTP, LACP, QoS, IGMP Snooping v1/v2/v3, IGMP Query v1/v2, GARP, GMRP, VLAN, SSH, DNS, HTTP, HTTPS, RADIUS, TACACS+, SNMP v1/v2c/v3, SNMP Traps, TFTP, RMON, LLDP, BootP Server/Client, DHCP Server/Client, DHCP L2 Relay, DHCP Relay Option 82, DHCP Option 66/67, Telnet, Syslog, SMTP, SNTP Server/Client, IPv6, MODBUS TCP
  3. Security: MAC/IP/TCP/UDP filtering, HTTPS, SSH, 802.1X, TACACS+, SNMP v3
  4. Configuration: Web Browser, Cisco-like Telnet CLI, USB Local Console , SNMP, MODBUS TCP, IEXplorer Utility
  5. MIB
  6. MIB II, Bridge MIB, SNMP MIB, Ether-like MIB, Q-Bridge/P-Bridge MIB, IF MIB, Traceroute MIB, TCP MIB, UDP MIB, IP MIB, RMON Group 1,2,3,9, Delta Private MIB

Power Requirements
  1. Input Voltage: 2 sets, 12 to 48 VDC redundant terminal block power input
  2. Input Current: Max. 0.95A
  3. Overload Current Protection: Present, Max. input current 3A
  4. Reverse Polarity Protection: Present
  5. Buffer Time: Min. 12ms at 24VDC

Physical
  1. Housing: IP40 metal case
  2. Dimensions: 145.3 mm(H) × 75 mm(W) × 108.7 mm (D)
  3. Weight: 564g
  4. Installation: Industrial DIN-Rail and wall mounting

Environmental Limits
  1. Operating Temperature: -40℃ to 75℃(-40℉ to 167℉)
  2. Storage Temperature: -40℃ to 85℃(-40℉ to 185℉)
  3. Ambient Relative Humidity: 5% to 95%(non-condensing)

Approvals
  1. Safety: UL 508, EN 62368-1, IEC 61131-2
  2. EMI: FCC 47 CFR Part 15 Subpart B Class A, IEC 61000-6-4, EN 55022
  3. EMS: IEC 61000-6-2
  4. Environmental Type Tests
  5. Cold Temperature: IEC 60068-2-1
  6. Dry Heat: IEC 60068-2-2
  7. Humidity: IEC 60068-2-30
  8. Shock: IEC 60255-21-2
  9. Freefall: IEC 60068-2-32
  10. Vibration: IEC 60068-2-6
  11. Hi-Pot: 1.5KV