IFD8500-A

Isolated RS-232 to RS-485/RS-422 Converters

We replaced IFD8500 with IFD8500-A. The key function is transferring the RS-232 signals to RS-485/RS-422 differential signals. The RS-232 interface of computer, PLC and other controllers could be converted to RS-485/RS-422 interface for long communication distance and simple multi-points industrial network.

Product Introduction

Features & Benefits

  • Detect and configure the communication protocols automatically
  • Switch-less and fully-isolated design
  • Communication baud rate: up to 115200bps
Specifications
  1. Power supply: +9V ~ +48VDC
  2. Power consumption: 0.4 W
  3. Insulation voltage: 5,000 VDC
  4. Baud rate: Up to 115200 bps (Auto)
  5. Connector: 9-pin D-SUB (receptacle)
  6. Terminal: 10-pin, accepts AWG1-#12 to #24 wires
  7. Dimensions (L*W*H):4.65*2.79*0.87in (118*71*22mm)
  8. Weight: 122g