IFD8520

‧An addressable serial communication converter ‧Sets up Modbus address ‧Isolation in RS-485 channel (incl. power supply)

Product Introduction

Features & Benefits

  • An addressable serial communication converter
  • Sets up Modbus address
  • Isolation in RS-485 channel (incl. power supply)
Specifications
  1. Power supply: +9 to +35 VDC
  2. Power consumption: 1 W
  3. Insulation voltage: 3,000 VDC
  4. Baudrate: 1,200, 2,400, 4,800, 9,600, 19,200, 38,400, 57,600, 115,200 bps
  5. Connector: 9-pin D-SUB (receptacle)
  6. Terminal: 10-pin, accepts AWG1-#12 to #24 wires
  7. Dimensions (L×W×H): 4.65×2.79×0.87in (118×71×22mm)