DVPCP02-H2

‧For DVP-EH2 series PLC only ‧Supports CANopen protocol ‧Max. baudrate: 1M bps

Product Introduction

Features & Benefits

  • For DVP-EH2 series PLC only
  • Supports CANopen protocol
  • Max. baudrate: 1M bps
Specifications
  1. Transmission method: CAN
  2. Connector: Removable, 5.08mm
  3. Serial baudrate: 10k, 20k, 50k, 125k, 250k, 500k, 800k, 1M bps
  4. Message type: PDO, SDO, SYNC, Emergency, NMT
  5. Power supply voltage: 24 VDC (-15 to 20%)
  6. Power consumption: 1.7 W
  7. Electrical isolation: 500 VDC