IFD9507

‧Isolation in RS-485 channel (incl. power supply) ‧Supports EtherNet/IP protocol ‧Smart Monitor ‧Supports webpage setup & on-line monitoring ‧Serial Virtual COM available ‧3 e-mail alarms (DI)

Product Introduction

Features & Benefits

  • Isolation in RS-485 channel (incl. power supply)
  • Supports EtherNet/IP protocol
  • Smart Monitor
  • Supports webpage setup & on-line monitoring
  • Serial Virtual COM available
  • 3 e-mail alarms (DI)
Specifications
Network Interface
  1. Transmission method: IEEE 802.3, IEEE 802.3u
  2. Transmission interface: RJ-45 MDI/MDIX, no jumper cable required
  3. Baudrate: 10/100M bps, auto-detection
  4. Network protocols: ICMP, IP, TCP, UDP, DHCP, SMTP, Modbus over TCP/IP, EtherNet/IP
  5. Power supply voltage: 24 VDC (-15 to 20%)
  6. Power consumption: 3 W
  7. Insulation voltage: 500 V
RS-485 Interface
  1. Connector 1: RJ-11, 10-pin feed through terminal
  2. Connector 2: Removable
  3. Transmission method: RS-485
  4. Serial baudrate: 1,200, 2,400, 4,800, 9,600, 19,200, 38,400, 57,600, 115,200 bps
  5. Data type: Modbus ASCII/RTU, user-defined