TP04P Series

The 4-Line Text Panel HMI with Built-in PLC TP04P Series' adopts a built-in DIO/AIO and combines the functions of a programmable logic controller and touch panel in one device. This series' screen displays text or messages with four lines at the same time. The TP04P Series is lightweight, flexible in use, provide easy-to-control operation, and also support various communication protocols.

Product Introduction

Specifications
  1. Adopts the core of the DVP-SS2 Series PLC: program capacity: 8 k steps / D device: 5k words
  2. Provides 2 sets of 10 kHz high-speed pulse input
  3. 4.1" STN-LCD
  4. Provides 0 ~ 9 numeric keys with user-defined function
  5. Built-in USB port for program upload/download
  6. Built-in RS-485 port*2
  7. Supports MODBUS ASCII/RTU modes
  8. User-defined boot screen available
  9. Built-in real time clock (RTC)
  10. Digital and analog I/O terminals available

Download

Document Download