• Global - English
  • Global - 繁體中文
  • Americas - English
  • Australia - English
  • China - 简体中文
  • EMEA - English
  • EMEA - Deutsch
  • EMEA - Français
  • EMEA - Italiano
  • India - English
  • Japan - 日本語
  • Korea - 한국어
  • Singapore - English
  • Thailand - English
  • Thailand - ไทย
  • Solutions
    • Building Automation Solutions
    • Industrial Automation Solutions
    • Data Center Solutions
    • Telecom Energy Solutions
    • Smart Energy Solutions
    • Display and Monitoring Solutions
    • EV Charging Solutions
    Solutions Category
    Go To Components
    • Smart Community
    • Smart Building
    • Low-Carbon Building
    • Healthy Building
    • Electronics
    • Rubber & Plastics
    • Fluid Automation Systems
    • Woodworking Machinery
    • Logistics and Transportation
    • Textiles
    • Machine Tools and Metal Processing
    • Printing & Packaging
    • PV Solutions
    • EV Charging Solutions
    • Energy Storage Solutions
    • DeltaGrid Solutions
    • Display Solutions
    • Monitoring Solutions
    • Residential Charging
    • Commercial Charging
    • Public Charging
    Solutions CategoryComponents
    Go To Inductors
    • Residential Rooftop PV
    • Commercial Rooftop PV
    • Utility Solar Power Plant
    • Utility and Grid Support
    • Commercial & Industrial
    • Building & Microgrid
    • Metering
    • Energy Management
    • EV Charging Management
  • Products
  • Power Electronics

    • Components
    • Power and System
    • Fans and Thermal Management

    Mobility

    • EV Powertrain System

    Automation

    • Industrial Automation
    • Building Automation

    Infrastructure

    • ICT Infrastructure
    • Energy Infrastructure & Industrial Solutions
    • Display and Visualization
    Product Category
    Go To Components
    • Inductors
    • RF Inductors
    • Transformers
    • Networking
    • EMI Filters
    • Solenoids
    • Current Sensing Resistor
    • Power Modules
    • Stamping and Overmolding Components
    • Embedded Power
    • Adapters
    • Industrial Power
    • Medical Power
    • Industrial Battery Charging
    • USB Socket Outlets
    • High Voltage Power
    • DC Brushless Fans & Blowers
    • EC Fans & Blowers
    • Thermal Management
    • Automotive Thermal Solution
    • Climate Thermal Solutions
    • Indoor Air Quality Products
    • Liquid Cooling Solution
    • EV Power Electronics
    • Traction
    • X-in-1
    • Drive & Power Quality
    • Motion
    • Control
    • Field Device
    • Robot
    • Manufacturing Equipment
    • Software
    • Industrial PC
    • Building Management and Control
    • Indoor Air Quality
    • LED Lighting
    • Smart Surveillance
    • Healthy Lighting
    • Building Solutions
    • Telecom Power Systems
    • Networking Systems
    • UPS & Data Center Infrastructure
    • Power Quality
    • Rural Electrification System (RES)
    • EV Charging
    • Energy Storage Systems
    • Solar Inverter
    • Energy Management
    • Wind Power Converter
    • Solid State Transformer
    • Medium Voltage Drives
    • Automatic Test Equipment
    • High Voltage Power
    • Hydrogen Energy Solution
    • Hydrogen Fuel Cell Solutions
    • Business and Education Multimedia Projector
    • High Performance Projector
    • DLP, LED and LCD Video Wall
    • Collaboration & Signage Solutions
    • Smart Campus Solution
    • Industrial Vision
    • Vivitek
    Product CategoryComponents
    Go To Components
    • High Current SMT Power Inductors
    • Power Inductor
    • Ceramic RF Inductors
    • Ferrite RF Inductors
    • Reactor
    • Line filters
    • Converter Transformer
    • Planar Transformers
    • RJ-45 Integrated Connector Module
    • Chip LAN transformer
    • Wire-Wound Common Mode Choke
    • Switching Power Supplies
    • Standard Power Module (DC/DC Converter & AC/DC Module)
    • Power Adapter
    • Charging Adapter
    • PoE Injector
    • Innergie
    • DIN Rail
    • Panel Mount
    • Open Frame
    • Modules
    • LED Drivers
    • Adapter
    • X-Ray Generator
    • Open Frame
    • Enclosed
    • Adapter
    • Configurable Power
    • EC Centrifugal Blowers
    • EC Axial Fans
    • 2D/3D Vapor Chamber
    • Heat Sink
    • Heat Pipe
    • Notebook Thermal Solution
    • Slim Thermal Solution
    • Mobile Cooling Solution
    • Heat Exchangers
    • Thermoelectric Coolers
    • Heaters
    • Air Conditioners
    • Filter Fans
    • Ventilation Fan
    • Heater Fan
    • Fresh Air System
    • DC Energy-saving Ceiling Fan
    • Coolant Distribution Unit (CDU)
    • On-Board Charging Module
    • Bi-directional On-Board Charger
    • Wireless Power Transfer
    • DC/DC Converter
    • On-Board Generator
    • EVCC (EV communication controller for DC fast charge)
    • Traction Inverter
    • Traction Motor
    • Integrated Motor Drive
    • OBCM-DCDC Integration
    • Bi-directional OBCM-DCDC Integration
    • OBCM-DCDC-EVCC Integration
    • Traction Inverter-OBCM-DCDC-EVCC Integration
    • Inverters - AC Motor Drives
    • Medium Voltage Drives
    • Drive System for Motion Control Solutions
    • Power Quality
    • High-speed Fluid Machinery Solution
    • Motors
    • Crane Solution
    • Servo Systems - AC Servo Motors and Drives
    • CNC Solution
    • PC-Based Motion Control Solution
    • Planetary Gearbox
    • AX Series Motion Solution
    • PLC-Based Motion Controllers
    • Embedded Motion Controller
    • Linear Motion
    • Smart Screwdriving System
    • PLC - Programmable Logic Controllers
    • Touch Panel HMI - Human Machine Interfaces
    • Text Panel HMI - Human Machine Interfaces
    • Industrial Fieldbus Solution
    • Industrial Ethernet Solution
    • VTScada SCADA System
    • DIAView SCADA System
    • Temperature Controllers
    • Machine Vision
    • Industrial Power Supplies
    • Power Meter
    • Smart Sensors
    • Pressure Sensors
    • Timers / Counters / Tachometers
    • High Voltage Power
    • SCARA Robot
    • Articulated Robot
    • Robot Controller with Servo Drive Integrated
    • Electric Servo Press
    • Smart Equipment
    • Automatic Test Equipment
    • VTScada SCADA System
    • DIAView SCADA System
    • DIAEnergie Industrial Energy Management System
    • DIAStudio Smart Machine Suite
    • DIALink Edge Server Box
    • DIASECS Semiconductor Equipment Standard Communication and Control Application Software
    • DIASPC Statistical Process Control System
    • DIAAMS Alarm Management System
    • DIATwin Virtual Machine Development Platform
    • DIACFX Electronic Assembly Equipment Communication Standard and Control Application Software
    • DIAWMS Warehouse Management System
    • DIAMCS Material Control System
    • DIAEAP+ Equipment Automation Program
    • Industrial PC
    • UNOnext Indoor Air Quality Monitor
    • UNOlite Indoor Air Quality Monitor
    • UNOslim Indoor Air Quality Monitor
    • Industrial Lighting
    • Road Lighting
    • Fishing Light
    • Commercial Lighting
    • Indoor Telecom Power System
    • Outdoor Telecom Power System
    • Renewable Hybrid Power System
    • Rectifiers
    • DC/DC Converter
    • PV Converter
    • Inverters
    • Battery System
    • Cooling
    • RMMS
    • Uninterruptible Power Supplies
    • Data Center Infrastructure
    • Battery System
  • News Center
    • Press Releases
    • Event Calendar
    • Delta Brand News
    • Contact Us
  • Investors
    • Chairman's Statement
    • Financials
    • Corporate Governance
    • General Shareholders' Meeting
    • Analyst Meeting
    • Contact
    • Material Information of overseas exchangeable bonds
  • Service Support
    • Download Center
    • Application Center
    • FAQ
    • Contact Us
    • Delta’s Sales and Purchase T&Cs
    • Product Cybersecurity Vulnerability Management Policy
  • About Delta
    • Delta Profile
    • Executives
    • Business
    • Global Operations
    • Innovation
    • Milestones
    • ESG
    • Delta Group Links
    • Supplier Registration
  • Human Resources
    • Endless Possibilities
    • Life
    • Benefit
    • Career
    • Join Delta
    • Recruiting News
    • GEM Program
    • Technology Award
  • Solutions
    • Building Automation Solutions
    • Industrial Automation Solutions
    • Data Center Solutions
    • Telecom Energy Solutions
    • Smart Energy Solutions
    • Display and Monitoring Solutions
    • EV Charging Solutions
    Solutions Category
    Go To Components
    • Smart Community
    • Smart Building
    • Low-Carbon Building
    • Healthy Building
    • Electronics
    • Rubber & Plastics
    • Fluid Automation Systems
    • Woodworking Machinery
    • Logistics and Transportation
    • Textiles
    • Machine Tools and Metal Processing
    • Printing & Packaging
    • PV Solutions
    • EV Charging Solutions
    • Energy Storage Solutions
    • DeltaGrid Solutions
    • Display Solutions
    • Monitoring Solutions
    • Residential Charging
    • Commercial Charging
    • Public Charging
    Solutions Category
    Go To Components
    • Residential Rooftop PV
    • Commercial Rooftop PV
    • Utility Solar Power Plant
    • Utility and Grid Support
    • Commercial & Industrial
    • Building & Microgrid
    • Metering
    • Energy Management
    • EV Charging Management
  • Products
  • Power Electronics

    • Components
    • Power and System
    • Fans and Thermal Management

    Mobility

    • EV Powertrain System

    Automation

    • Industrial Automation
    • Building Automation

    Infrastructure

    • ICT Infrastructure
    • Energy Infrastructure & Industrial Solutions
    • Display and Visualization
    Product Category
    Go To Components
    • Inductors
    • RF Inductors
    • Transformers
    • Networking
    • EMI Filters
    • Solenoids
    • Current Sensing Resistor
    • Power Modules
    • Stamping and Overmolding Components
    • Embedded Power
    • Adapters
    • Industrial Power
    • Medical Power
    • Industrial Battery Charging
    • USB Socket Outlets
    • High Voltage Power
    • DC Brushless Fans & Blowers
    • EC Fans & Blowers
    • Thermal Management
    • Automotive Thermal Solution
    • Climate Thermal Solutions
    • Indoor Air Quality Products
    • Liquid Cooling Solution
    • EV Power Electronics
    • Traction
    • X-in-1
    • Drive & Power Quality
    • Motion
    • Control
    • Field Device
    • Robot
    • Manufacturing Equipment
    • Software
    • Industrial PC
    • Building Management and Control
    • Indoor Air Quality
    • LED Lighting
    • Smart Surveillance
    • Healthy Lighting
    • Building Solutions
    • Telecom Power Systems
    • Networking Systems
    • UPS & Data Center Infrastructure
    • Power Quality
    • Rural Electrification System (RES)
    • Eltek Power Systems
    • EV Charging
    • Energy Storage Systems
    • Solar Inverter
    • Energy Management
    • Wind Power Converter
    • Solid State Transformer
    • Medium Voltage Drives
    • Automatic Test Equipment
    • High Voltage Power
    • Hydrogen Energy Solution
    • Hydrogen Fuel Cell Solutions
    • Business and Education Multimedia Projector
    • High Performance Projector
    • DLP, LED and LCD Video Wall
    • Collaboration & Signage Solutions
    • Smart Campus Solution
    • Industrial Vision
    • Vivitek
    Product CategoryComponents
    Go To Components
    • High Current SMT Power Inductors
    • Power Inductor
    • Ceramic RF Inductors
    • Ferrite RF Inductors
    • Reactor
    • Line filters
    • Converter Transformer
    • Planar Transformers

      Networking Components

      • Networking Components
    • Switching Power Supplies
    • Standard Power Module (DC/DC Converter & AC/DC Module)
    • Power Adapter
    • Charging Adapter
    • PoE Injector
    • Innergie
    • DIN Rail
    • Panel Mount
    • Open Frame
    • Modules
    • LED Drivers
    • Adapter
    • X-Ray Generator
    • Open Frame
    • Enclosed
    • Adapter
    • Configurable Power
    • EC Centrifugal Blowers
    • EC Axial Fans

      Thermal Management Solution

      • Thermal Management Solution
      • Portable Thermal Solution

      Portable Thermal Solution

      • Thermal Management Solution
      • Portable Thermal Solution
    • Heat Exchangers
    • Thermoelectric Coolers
    • Heaters
    • Air Conditioners
    • Filter Fans
    • Ventilation Fan
    • Heater Fan
    • Fresh Air System
    • DC Energy-saving Ceiling Fan
    • Coolant Distribution Unit (CDU)
    • On-Board Charging Module
    • Bi-directional On-Board Charger
    • Wireless Power Transfer
    • DC/DC Converter
    • On-Board Generator
    • EVCC (EV communication controller for DC fast charge)
    • Traction Inverter
    • Traction Motor
    • Integrated Motor Drive
    • OBCM-DCDC Integration
    • Bi-directional OBCM-DCDC Integration
    • OBCM-DCDC-EVCC Integration
    • Traction Inverter-OBCM-DCDC-EVCC Integration
    • Inverters - AC Motor Drives
    • Medium Voltage Drives
    • Drive System for Motion Control Solutions
    • Power Quality
    • High-speed Fluid Machinery Solution
    • Motors
    • Crane Solution
    • Servo Systems - AC Servo Motors and Drives
    • CNC Solution
    • PC-Based Motion Control Solution
    • Planetary Gearbox
    • AX Series Motion Solution
    • PLC-Based Motion Controllers
    • Embedded Motion Controller
    • Linear Motion
    • Smart Screwdriving System
    • PLC - Programmable Logic Controllers
    • Touch Panel HMI - Human Machine Interfaces
    • Text Panel HMI - Human Machine Interfaces
    • Industrial Fieldbus Solution
    • Industrial Ethernet Solution
    • VTScada SCADA System
    • DIAView SCADA System
    • Temperature Controllers
    • Machine Vision
    • Industrial Power Supplies
    • Power Meter
    • Smart Sensors
    • Pressure Sensors
    • Timers / Counters / Tachometers
    • High Voltage Power
    • SCARA Robot
    • Articulated Robot
    • Robot Controller with Servo Drive Integrated
    • Electric Servo Press
    • Smart Equipment
    • Automatic Test Equipment
    • VTScada SCADA System
    • DIAView SCADA System
    • DIAEnergie Industrial Energy Management System
    • DIAStudio Smart Machine Suite
    • DIALink Edge Server Box
    • DIASECS Semiconductor Equipment Standard Communication and Control Application Software
    • DIASPC Statistical Process Control System
    • DIAAMS Alarm Management System
    • DIATwin Virtual Machine Development Platform
    • DIACFX Electronic Assembly Equipment Communication Standard and Control Application Software
    • DIAWMS Warehouse Management System
    • DIAMCS Material Control System
    • DIAEAP+ Equipment Automation Program
    • Industrial PC
    • UNOnext Indoor Air Quality Monitor
    • UNOlite Indoor Air Quality Monitor
    • UNOslim Indoor Air Quality Monitor
    • Industrial Lighting
    • Road Lighting
    • Fishing Light
    • Commercial Lighting
    • Indoor Telecom Power System
    • Outdoor Telecom Power System
    • Renewable Hybrid Power System
    • Rectifiers
    • DC/DC Converter
    • PV Converter
    • Inverters
    • Battery System
    • Cooling
    • RMMS
    • Uninterruptible Power Supplies
    • Data Center Infrastructure
    • Battery System
  • News Center
    • Press Releases
    • Event Calendar
    • Delta Brand News
    • Contact Us
  • Investors
    • Chairman's Statement
    • Financials
    • Corporate Governance
    • General Shareholders' Meeting
    • Analyst Meeting
    • Contact
    • Material Information of overseas exchangeable bonds
  • Service Support
    • Download Center
    • Application Center
    • FAQ
    • Contact Us
    • Delta’s Sales and Purchase T&Cs
    • Product Cybersecurity Vulnerability Management Policy
  • About Delta
    • Delta Profile
    • Executives
    • Business
    • Global Operations
    • Innovation
    • Milestones
    • ESG
    • Delta Group Links
    • Supplier Registration
  • Human Resources
    • Endless Possibilities
    • Life
    • Benefit
    • Career
    • Join Delta
    • Recruiting News
    • GEM Program
    • Technology Award
  • Home
  • Products
  • Industrial Automation
  • PLC - Programmable Logic Controllers

AH Series Standard CPU

Product Introduction
Quick Download
Related Solutions
Tools & Services
Contact Us
  • Product Introduction
  • Quick Download
  • Related Solutions
  • Tools & Services
  • Contact Us

Product Introduction

Features & Benefits

 

  • Modularized Hardware Structure, Highly Integrated Software

  • Highly integrated software ISPSoft: Graphical Interface with 5 programming languages
  • Enhanced flexibility: Max. 100m between 2 local extension racks
  • Improved maintainability: Hot-swapping function keeps the system running
Applications

Large Scale Industrial Machines

The AH500 supports excellent motion control functions including 3-axis linear interpolation, 2-axis arc interpolation, and 3-axis helical interpolation. In addition, the AH500 is capable of controlling up to 12 axes or 4 groups of 3-axis interpolation synchronously at 1ms through EtherCAT motion control network. The AH500 satisfies requirements for complex processing or precise motion control and is effective for applications such as building material processors, warp knitting machines and food packaging machines.

System Applications

The AH500 is a modular system controller designed for almost all types of high-level automation tasks. Its abundant selection of I/O modules and the flexible system structure provide the best solutions for all kinds of system integration requirements. Through remote I/O expandability, you can build up the AH500 main station as a central control system and allocate the remote I/O systems on different floors for HVAC applications, or in different processing stations for the paper-making industry. The AH500 not only fulfills the application requirements for industrial machines or devices, but it also provides total solutions for automation systems.

Specifications
  • Utilizes 32-bit processor
  • Excellent program execution speed:LD instruction execution speed 0.02µs
  • Max. I/O points:
      - DIO: Max. 4,352 points
      - AIO: Max. 544 channels
      - RIO>100,000 points
  • Program capacity:Max 384k steps (1.5MB)
  • Data register (D+L) 256k words
  • CPU built-in with fully isolated RS-232/422/485、Mini USB、Ethernet、full-size standard SD(standard CPU)/SDHC(advanced CPU) card slot
  • Abundant selection of DIO modules, AIO modules, temperature control modules, network modules, pulse-train modules and EtherCAT motion control modules
     

Quick Download

  • Series

    Document Type

    Language

    Clear All
    You can search for more files in the download center

AH500 Programming Manual

Introducing devices and instructions

Category:Industrial Automation / PLC - Programmable Logic Controllers

Document Type:Operation Manual

Language:English

Issue Date:2025-06-06

undefined:AH-0109720-06

Description:Supported Devices:AHPS0, AHPS1, AHCPU5, AHBP0, AH16A, AH32A, AH64A, AH16A, AH32A, AH64A, AH04A, AH08A, AH04D, AH08D, AH06X, AH04P, AH08P, AH04T, AH08T, AH02H, AH04H, AH05P, AH10P, AH15P, AH20M, AH10E, AH15E, AH10S, AH15S, AH10D, AH10P, H10C, AHRTU, AHACAB, AHACAC, AHACAD, AHACAE, AHACAF, AHACAG, AHACAH, AHACAJ, AHACAK, AHAAD, UB-10-ID, UB-10-OR, UB-10-OT, UB-10-IO, AHASP

  • File(12MB)

DCISoft V1.28

Ethernet configuration software

Category:Industrial Automation / PLC - Programmable Logic Controllers

Document Type:Software

Language:Multilingual

Issue Date:2025-06-05

Operating System:Windows® 7/8/10 (64-bit)/ 11(66-bit)

Supported Device:PLC (060301): AH, AS, EH3, ES3/ES2, SV2, SA2, SX2, SE, 10MC
IFS (060305): Ethernet, EtherNet/IP

  • File(16.1MB)

ISPSoft V3.21

PLC programming software. Please use with COMMGR for communication function.

Category:Industrial Automation / PLC - Programmable Logic Controllers

Document Type:Software

Language:Multilingual

Issue Date:2025-04-21

Operating System:Windows® 7/8/10 (64-bit)/ 11(64-bit)

Supported Device:
PLC: AH、AS、DVP series
TP/HMI: TP04P、TP70P series
VFD: VFD-E、C200、C2000、C2000 Plus、CH2000、CT2000、CP2000/CFP2000、MS300、MH300、MPD

  • File(1.55GB)

AH500 Redundancy System Operation Manual

Introducing redundancy system hardware configuration, software configuration, software operation, and troubleshooting

Category:Industrial Automation / PLC - Programmable Logic Controllers

Document Type:Operation Manual

Language:English

Issue Date:2025-03-05

undefined:AH-0108920-05

  • File(2.83MB)

DCISoft V1.27

Ethernet configuration software

Category:Industrial Automation / PLC - Programmable Logic Controllers

Document Type:Software

Language:Multilingual

Issue Date:2024-11-20

Operating System:Windows® 7/8/10 (64-bit)/ 11(66-bit)

Supported Device:AH series Ethernet/serial communication modules, AS series SCM module, DVP series built-in Ethernet PLCs, DVP series Ethernet/serial communication modules, IFD series Ethernet modules

  • File(15.9MB)

ISPSoft V3.20

PLC programming software. Please use with COMMGR for communication function.

Category:Industrial Automation / PLC - Programmable Logic Controllers

Document Type:Software

Language:Multilingual

Issue Date:2024-11-20

Operating System:Windows® 7/8/10 (64-bit)/ 11(64-bit)

Supported Device:
PLC: AH、AS、DVP series
TP/HMI: TP04P、TP70P series
VFD: E Type、C200、C2000/C2000 Plus/CH2000/CT2000、CP2000、MS300、MH300 series

  • File(1.55GB)

EIP Builder V1.11

EtherNet/IP configuration software

Category:Industrial Automation / PLC - Programmable Logic Controllers

Document Type:Software

Language:Multilingual

Issue Date:2024-11-20

Operating System:Windows® XP/7(32-bit/64-bit)/8(32-bit/64-bit)/10(64-bit)

Supported Device:AH series, AS series, DVP series PLCs/modules with EtherNet/IP function

  • File(131MB)

AHCPU501-EN, AHCPU511-EN, AHCPU521-EN, AHCPU531-EN, AHCPU560-EN2

EDS File

Category:Industrial Automation / PLC - Programmable Logic Controllers

Document Type:Electrical Parameter

Language:English

Issue Date:2024-11-01

Electrical Parameter Version:V1.04

:V2.00

  • File(11.8KB)

RTU-CN01

UL File Number: E206327

Category:Industrial Automation / PLC - Programmable Logic Controllers

Document Type:Certification

Language:English

Issue Date:2024-07-10

  • File(1.85MB)

RTU-CN01

UL File Number: E206327

Category:Industrial Automation / PLC - Programmable Logic Controllers

Document Type:Certification

Language:English

Issue Date:2024-07-10

  • File(1.75MB)

RTU-ECAT

UL File Number: E206327

Category:Industrial Automation / PLC - Programmable Logic Controllers

Document Type:Certification

Language:English

Issue Date:2024-07-10

  • File(1.85MB)

RTU-ECAT

UL File Number: E206327

Category:Industrial Automation / PLC - Programmable Logic Controllers

Document Type:Certification

Language:English

Issue Date:2024-07-10

  • File(1.75MB)

AH Series

UL File Number: E206327

Category:Industrial Automation / PLC - Programmable Logic Controllers

Document Type:Certification

Language:English

Issue Date:2024-07-10

  • File(1.85MB)

AH Series

UL File Number: E206327

Category:Industrial Automation / PLC - Programmable Logic Controllers

Document Type:Certification

Language:English

Issue Date:2024-07-10

  • File(1.75MB)

CANopen Builder V6.09

CANopen configuration software/motion control programming software

Category:Industrial Automation / PLC - Programmable Logic Controllers

Document Type:Software

Language:Multilingual

Issue Date:2024-05-24

Operating System:Windows® XP/7(32-bit/64-bit)/8(32-bit/64-bit)/10(64-bit)

Supported Device:AH series CANopen modules, AS500 series motion controllers, DVP series built-in CANopen PLCs, DVP series CANopen modules, DVP-MC motion controller

  • File(771MB)

UC-ET010-24D

I/O cable for connecting external terminal modules, MIL connector

Category:Industrial Automation / PLC - Programmable Logic Controllers

Document Type:Installation Instructions

Language:Multilingual

Issue Date:2024-05-13

undefined:5014033106

  • File(825KB)

UC-ET020-24D

I/O cable for connecting external terminal modules, MIL connector

Category:Industrial Automation / PLC - Programmable Logic Controllers

Document Type:Installation Instructions

Language:Multilingual

Issue Date:2024-05-13

undefined:5014033106

  • File(825KB)

UC-ET030-24D

I/O cable for connecting external terminal modules, MIL connector

Category:Industrial Automation / PLC - Programmable Logic Controllers

Document Type:Installation Instructions

Language:Multilingual

Issue Date:2024-05-13

undefined:5014033106

  • File(825KB)

UC-ET010-24B

I/O cable for connecting external terminal modules, MIL connector

Category:Industrial Automation / PLC - Programmable Logic Controllers

Document Type:Installation Instructions

Language:Multilingual

Issue Date:2024-05-13

undefined:5014034503

  • File(757KB)

UC-ET020-24B

I/O cable for connecting external terminal modules, MIL connector

Category:Industrial Automation / PLC - Programmable Logic Controllers

Document Type:Installation Instructions

Language:Multilingual

Issue Date:2024-05-13

undefined:5014034503

  • File(757KB)

UC-ET030-24B

I/O cable for connecting external terminal modules, MIL connector

Category:Industrial Automation / PLC - Programmable Logic Controllers

Document Type:Installation Instructions

Language:Multilingual

Issue Date:2024-05-13

undefined:5014034503

  • File(757KB)

RTU-ECAT

XML file

Category:Industrial Automation / PLC - Programmable Logic Controllers

Document Type:Electrical Parameter

Language:English

Issue Date:2024-04-01

Electrical Parameter Version:V1.06

:V1.00

  • File

AH Motion Controller Motion Control Instructions Manual

Introducing PLCopen-based motion controller of device, symbol, instruction and Delta-defined motion control instruction

Category:Industrial Automation / PLC - Programmable Logic Controllers

Document Type:Operation Manual

Language:English

Issue Date:2024-03-01

undefined:AH-0256920-03

  • File(6.95MB)

AH Motion Controller - Standard Instructions Manual

Introducing standard PLC of device, symbol and standard PLC instruction

Category:Industrial Automation / PLC - Programmable Logic Controllers

Document Type:Operation Manual

Language:English

Issue Date:2024-03-01

undefined:AH-0259720-03

  • File(11.2MB)

AH Motion Controller Hardware Manual

Introducing hardware specifications, addressing, wiring, maintenance, and troubleshooting

Category:Industrial Automation / PLC - Programmable Logic Controllers

Document Type:Operation Manual

Language:English

Issue Date:2024-03-01

undefined:AH-0259520-03

  • File(3.32MB)

AH Series

Hot Swappable Mid-range PLC

Category:Industrial Automation / PLC - Programmable Logic Controllers

Document Type:Catalog

Language:English

Issue Date:2024-02-26

  • File(7.18MB)

COMMGR V1.15

Communication management software

Category:Industrial Automation / PLC - Programmable Logic Controllers

Document Type:Software

Language:Multilingual

Issue Date:2024-01-31

Operating System:Windows® 7/8/10 (64-bit)/ 11(64-bit)

Supported Device:PLC: AH、AS、DVP series
TP/HMI: TP04P、TP70P series
VFD: E Type、C200、C2000/C2000 Plus/CH2000/CT2000、CP2000、MS300、MH300 series

  • File(11.08MB)

CANopen Builder V6.08

CANopen configuration software/motion control programming software

Category:Industrial Automation / PLC - Programmable Logic Controllers

Document Type:Software

Language:Multilingual

Issue Date:2023-09-25

Operating System:Windows® XP/7(32-bit/64-bit)/8(32-bit/64-bit)/10(64-bit)

Supported Device:AH series CANopen modules, AS500 series motion controllers, DVP series built-in CANopen PLCs, DVP series CANopen modules, DVP-MC motion controller

  • File(751MB)

EIP Builder V1.10

EtherNet/IP configuration software

Category:Industrial Automation / PLC - Programmable Logic Controllers

Document Type:Software

Language:Multilingual

Issue Date:2023-08-10

Operating System:Windows® XP/7(32-bit/64-bit)/8(32-bit/64-bit)/10(64-bit)

Comment: -

Supported Device:AH series, AS series, DVP series PLC/modules with EtherNet/IP function

  • File(127MB)

AH Motion Controller Operation Manual

Introducing motin controller hardware configuration, software configuration, software operation, common devices, motion control program architecture and troubleshooting

Category:Industrial Automation / PLC - Programmable Logic Controllers

Document Type:Operation Manual

Language:English

Issue Date:2023-05-24

undefined:AH-0259420-03

  • File(10.7MB)
  • 1
  • 2
  • 3
  • 4
  • 5
  • ...
  • 9

Related Solutions

Logistics and Transportation
Textiles
Machine Tools and Metal Processing
Printing & Packaging
Electronics
Rubber & Plastics
Fluid Automation Systems
Woodworking Machinery
Logistics and Transportation
Textiles
Machine Tools and Metal Processing
Printing & Packaging
Electronics
Rubber & Plastics
Fluid Automation Systems
Woodworking Machinery

Tools & Services

  • Selection Tool
  • Software Service Platform
  • FAQ
  • E-News
  • Industry Solution Catalogs

Download Center

Search and download offer documentation, support information, certificates, CAD and software.

Contact Us

Do you have an inquiry but do not know where to turn? Then contact one of our centers by the web inquiry form

To provide innovative, clean and energy-efficient solutions for a better tomorrow.

Contact Us
Regions Language
  • Global - English
  • Global - 繁體中文
  • Americas - English
  • Australia - English
  • China - 简体中文
  • EMEA - English
  • EMEA - Deutsch
  • EMEA - Français
  • EMEA - Italiano
  • India - English
  • Japan - 日本語
  • Korea - 한국어
  • Singapore - English
  • Thailand - English
  • Thailand - ไทย

Information

  • Privacy Policy
  • Terms of use
  • Data Collection
  • Product Cybersecurity Advisory

Follow Us

© 2025 Delta Electronics, Inc. All Rights Reserved.

Solutions

  • Industrial Automation Solutions
  • Building Automation Solutions
  • Data Center Solutions
  • Telecom Energy Solutions
  • Smart Energy Solutions
  • Display and Monitoring Solutions
  • EV Charging Solutions

Products

  • Components
  • Power and System
  • Fans and Thermal Management
  • Innergie
  • EV Powertrain System
  • Industrial Automation
  • Building Automation
  • ICT Infrastructure
  • Energy Infrastructure & Industrial Solutions
  • Vivitek

Service Support

  • Download Center
  • Application Center
  • Contact Us

Company

  • News Center
  • Investor Services
  • About Delta
  • Careers

To provide innovative, clean and energy-efficient solutions for a better tomorrow.

We use cookies to provide the best possible user experience for those who visit our website. By using this website you agree to the placement of cookies. For more details consult our data privacy policy

If you decline, your information won’t be tracked when you visit this website. A single cookie will be used in your browser to remember your preference not to be tracked.

Accept Decline