DVP-EX Series

The EX series is the analog MPU with the lowest cost. Apart from supporting digital input and output, the EX series has built-in multiple analog I/O channels and integrates a variety of communication protocol's for constructing a complete control network. EX series is suitable for all kinds of small PLC applications.

Product Introduction

Applications

USED for packaging machine, spinning machine, conveyer belt (rotation speed control), winding machine (tension control), food processing machine, landscape fountain.

Specifications
  • MPU points: 20 (8DI/6DO, 4AI/2AO)
  • Max. I/O points: 238
  • Program capacity: 4K Steps
  • Communication port: Built-in RS-232 and RS-485, compatible with MODBUS ASCII / RTU communication protocol.
  • High-speed pulse output: Supports 2-point (Y0, Y1) independent high-speed pulse output of up to 10KHz.
  • Built-in 4-point high-speed counter
  • Built-in analog I/O function
Download

Document Download