• Global - English
  • Global - 繁體中文
  • Americas - English
  • Australia - English
  • China - 简体中文
  • EMEA - English
  • EMEA - Deutsch
  • EMEA - Français
  • EMEA - Italiano
  • India - English
  • Japan - 日本語
  • Korea - 한국어
  • Singapore - English
  • Thailand - English
  • Thailand - ไทย
  • Solutions
    • Building Automation Solutions
    • Industrial Automation Solutions
    • Data Center Solutions
    • Telecom Energy Solutions
    • Smart Energy Solutions
    • Display and Monitoring Solutions
    • EV Charging Solutions
    Solutions Category
    Go To Components
    • Smart Community
    • Smart Building
    • Low-Carbon Building
    • Healthy Building
    • Electronics
    • Rubber & Plastics
    • Fluid Automation Systems
    • Woodworking Machinery
    • Logistics and Transportation
    • Textiles
    • Machine Tools and Metal Processing
    • Printing & Packaging
    • PV Solutions
    • EV Charging Solutions
    • Energy Storage Solutions
    • DeltaGrid Solutions
    • Display Solutions
    • Monitoring Solutions
    • Residential Charging
    • Commercial Charging
    • Public Charging
    Solutions CategoryComponents
    Go To Inductors
    • Residential Rooftop PV
    • Commercial Rooftop PV
    • Utility Solar Power Plant
    • Utility and Grid Support
    • Commercial & Industrial
    • Building & Microgrid
    • Metering
    • Energy Management
    • EV Charging Management
  • Products
  • Power Electronics

    • Components
    • Power and System
    • Fans and Thermal Management

    Mobility

    • EV Powertrain System

    Automation

    • Industrial Automation
    • Building Automation

    Infrastructure

    • ICT Infrastructure
    • Energy Infrastructure & Industrial Solutions
    • Display and Visualization
    Product Category
    Go To Components
    • Inductors
    • RF Inductors
    • Transformers
    • Networking
    • EMI Filters
    • Solenoids
    • Current Sensing Resistor
    • Power Modules
    • Stamping and Overmolding Components
    • Embedded Power
    • Adapters
    • Industrial Power
    • Medical Power
    • Industrial Battery Charging
    • USB Socket Outlets
    • High Voltage Power
    • DC Brushless Fans & Blowers
    • EC Fans & Blowers
    • Thermal Management
    • Automotive Thermal Solution
    • Climate Thermal Solutions
    • Indoor Air Quality Products
    • Liquid Cooling Solution
    • EV Power Electronics
    • Traction
    • X-in-1
    • Drive & Power Quality
    • Motion
    • Control
    • Field Device
    • Robot
    • Manufacturing Equipment
    • Software
    • Industrial PC
    • Building Management and Control
    • Indoor Air Quality
    • LED Lighting
    • Smart Surveillance
    • Healthy Lighting
    • Building Solutions
    • Telecom Power Systems
    • Networking Systems
    • UPS & Data Center Infrastructure
    • Power Quality
    • Rural Electrification System (RES)
    • EV Charging
    • Energy Storage Systems
    • Solar Inverter
    • Energy Management
    • Wind Power Converter
    • Solid State Transformer
    • Medium Voltage Drives
    • Automatic Test Equipment
    • High Voltage Power
    • Hydrogen Energy Solution
    • Hydrogen Fuel Cell Solutions
    • Business and Education Multimedia Projector
    • High Performance Projector
    • DLP, LED and LCD Video Wall
    • Collaboration & Signage Solutions
    • Smart Campus Solution
    • Industrial Vision
    • Vivitek
    Product CategoryComponents
    Go To Components
    • High Current SMT Power Inductors
    • Power Inductor
    • Ceramic RF Inductors
    • Ferrite RF Inductors
    • Reactor
    • Line filters
    • Converter Transformer
    • Planar Transformers
    • RJ-45 Integrated Connector Module
    • Chip LAN transformer
    • Wire-Wound Common Mode Choke
    • Switching Power Supplies
    • Standard Power Module (DC/DC Converter & AC/DC Module)
    • Power Adapter
    • Charging Adapter
    • PoE Injector
    • Innergie
    • DIN Rail
    • Panel Mount
    • Open Frame
    • Modules
    • LED Drivers
    • Adapter
    • X-Ray Generator
    • Open Frame
    • Enclosed
    • Adapter
    • Configurable Power
    • EC Centrifugal Blowers
    • EC Axial Fans
    • 2D/3D Vapor Chamber
    • Heat Sink
    • Heat Pipe
    • Notebook Thermal Solution
    • Slim Thermal Solution
    • Mobile Cooling Solution
    • Heat Exchangers
    • Thermoelectric Coolers
    • Heaters
    • Air Conditioners
    • Filter Fans
    • Ventilation Fan
    • Heater Fan
    • Fresh Air System
    • DC Energy-saving Ceiling Fan
    • Coolant Distribution Unit (CDU)
    • On-Board Charging Module
    • Bi-directional On-Board Charger
    • Wireless Power Transfer
    • DC/DC Converter
    • On-Board Generator
    • EVCC (EV communication controller for DC fast charge)
    • Traction Inverter
    • Traction Motor
    • Integrated Motor Drive
    • OBCM-DCDC Integration
    • Bi-directional OBCM-DCDC Integration
    • OBCM-DCDC-EVCC Integration
    • Traction Inverter-OBCM-DCDC-EVCC Integration
    • Inverters - AC Motor Drives
    • Medium Voltage Drives
    • Drive System for Motion Control Solutions
    • Power Quality
    • High-speed Fluid Machinery Solution
    • Motors
    • Crane Solution
    • Servo Systems - AC Servo Motors and Drives
    • CNC Solution
    • PC-Based Motion Control Solution
    • Planetary Gearbox
    • AX Series Motion Solution
    • PLC-Based Motion Controllers
    • Embedded Motion Controller
    • Linear Motion
    • Smart Screwdriving System
    • PLC - Programmable Logic Controllers
    • Touch Panel HMI - Human Machine Interfaces
    • Text Panel HMI - Human Machine Interfaces
    • Industrial Fieldbus Solution
    • Industrial Ethernet Solution
    • VTScada SCADA System
    • DIAView SCADA System
    • Temperature Controllers
    • Machine Vision
    • Industrial Power Supplies
    • Power Meter
    • Smart Sensors
    • Pressure Sensors
    • Timers / Counters / Tachometers
    • High Voltage Power
    • SCARA Robot
    • Articulated Robot
    • Robot Controller with Servo Drive Integrated
    • Electric Servo Press
    • Smart Equipment
    • Automatic Test Equipment
    • VTScada SCADA System
    • DIAView SCADA System
    • DIAEnergie Industrial Energy Management System
    • DIAStudio Smart Machine Suite
    • DIALink Edge Server Box
    • DIASECS Semiconductor Equipment Standard Communication and Control Application Software
    • DIASPC Statistical Process Control System
    • DIAAMS Alarm Management System
    • DIATwin Virtual Machine Development Platform
    • DIACFX Electronic Assembly Equipment Communication Standard and Control Application Software
    • DIAWMS Warehouse Management System
    • DIAMCS Material Control System
    • DIAEAP+ Equipment Automation Program
    • Industrial PC
    • UNOnext Indoor Air Quality Monitor
    • UNOlite Indoor Air Quality Monitor
    • UNOslim Indoor Air Quality Monitor
    • Industrial Lighting
    • Road Lighting
    • Fishing Light
    • Commercial Lighting
    • Indoor Telecom Power System
    • Outdoor Telecom Power System
    • Renewable Hybrid Power System
    • Rectifiers
    • DC/DC Converter
    • PV Converter
    • Inverters
    • Battery System
    • Cooling
    • RMMS
    • Data Center Network
    • Metro Network
    • Enterprise and Small Business Network
    • SOHO and Home Network
    • SD-WAN and Network Security Appliance
    • In-Vehicle Network and AI Driving Computing
    • Uninterruptible Power Supplies
    • Data Center Infrastructure
    • Battery System
  • News Center
    • Press Releases
    • Event Calendar
    • Delta Brand News
    • Contact Us
  • Investors
    • Chairman's Statement
    • Financials
    • Corporate Governance
    • General Shareholders' Meeting
    • Analyst Meeting
    • Contact
    • Material Information of overseas exchangeable bonds
  • Service Support
    • Download Center
    • Application Center
    • FAQ
    • Contact Us
    • Delta’s Sales and Purchase T&Cs
    • Product Cybersecurity Vulnerability Management Policy
  • About Delta
    • Delta Profile
    • Executives
    • Business
    • Global Operations
    • Innovation
    • Milestones
    • ESG
    • Delta Group Links
    • Supplier Registration
  • Human Resources
    • Endless Possibilities
    • Life
    • Benefit
    • Career
    • Join Delta
    • Recruiting News
    • GEM Program
    • Technology Award
  • Solutions
    • Building Automation Solutions
    • Industrial Automation Solutions
    • Data Center Solutions
    • Telecom Energy Solutions
    • Smart Energy Solutions
    • Display and Monitoring Solutions
    • EV Charging Solutions
    Solutions Category
    Go To Components
    • Smart Community
    • Smart Building
    • Low-Carbon Building
    • Healthy Building
    • Electronics
    • Rubber & Plastics
    • Fluid Automation Systems
    • Woodworking Machinery
    • Logistics and Transportation
    • Textiles
    • Machine Tools and Metal Processing
    • Printing & Packaging
    • PV Solutions
    • EV Charging Solutions
    • Energy Storage Solutions
    • DeltaGrid Solutions
    • Display Solutions
    • Monitoring Solutions
    • Residential Charging
    • Commercial Charging
    • Public Charging
    Solutions Category
    Go To Components
    • Residential Rooftop PV
    • Commercial Rooftop PV
    • Utility Solar Power Plant
    • Utility and Grid Support
    • Commercial & Industrial
    • Building & Microgrid
    • Metering
    • Energy Management
    • EV Charging Management
  • Products
  • Power Electronics

    • Components
    • Power and System
    • Fans and Thermal Management

    Mobility

    • EV Powertrain System

    Automation

    • Industrial Automation
    • Building Automation

    Infrastructure

    • ICT Infrastructure
    • Energy Infrastructure & Industrial Solutions
    • Display and Visualization
    Product Category
    Go To Components
    • Inductors
    • RF Inductors
    • Transformers
    • Networking
    • EMI Filters
    • Solenoids
    • Current Sensing Resistor
    • Power Modules
    • Stamping and Overmolding Components
    • Embedded Power
    • Adapters
    • Industrial Power
    • Medical Power
    • Industrial Battery Charging
    • USB Socket Outlets
    • High Voltage Power
    • DC Brushless Fans & Blowers
    • EC Fans & Blowers
    • Thermal Management
    • Automotive Thermal Solution
    • Climate Thermal Solutions
    • Indoor Air Quality Products
    • Liquid Cooling Solution
    • EV Power Electronics
    • Traction
    • X-in-1
    • Drive & Power Quality
    • Motion
    • Control
    • Field Device
    • Robot
    • Manufacturing Equipment
    • Software
    • Industrial PC
    • Building Management and Control
    • Indoor Air Quality
    • LED Lighting
    • Smart Surveillance
    • Healthy Lighting
    • Building Solutions
    • Telecom Power Systems
    • Networking Systems
    • UPS & Data Center Infrastructure
    • Power Quality
    • Rural Electrification System (RES)
    • Eltek Power Systems
    • EV Charging
    • Energy Storage Systems
    • Solar Inverter
    • Energy Management
    • Wind Power Converter
    • Solid State Transformer
    • Medium Voltage Drives
    • Automatic Test Equipment
    • High Voltage Power
    • Hydrogen Energy Solution
    • Hydrogen Fuel Cell Solutions
    • Business and Education Multimedia Projector
    • High Performance Projector
    • DLP, LED and LCD Video Wall
    • Collaboration & Signage Solutions
    • Smart Campus Solution
    • Industrial Vision
    • Vivitek
    Product CategoryComponents
    Go To Components
    • High Current SMT Power Inductors
    • Power Inductor
    • Ceramic RF Inductors
    • Ferrite RF Inductors
    • Reactor
    • Line filters
    • Converter Transformer
    • Planar Transformers

      Networking Components

      • Networking Components
    • Switching Power Supplies
    • Standard Power Module (DC/DC Converter & AC/DC Module)
    • Power Adapter
    • Charging Adapter
    • PoE Injector
    • Innergie
    • DIN Rail
    • Panel Mount
    • Open Frame
    • Modules
    • LED Drivers
    • Adapter
    • X-Ray Generator
    • Open Frame
    • Enclosed
    • Adapter
    • Configurable Power
    • EC Centrifugal Blowers
    • EC Axial Fans

      Thermal Management Solution

      • Thermal Management Solution
      • Portable Thermal Solution

      Portable Thermal Solution

      • Thermal Management Solution
      • Portable Thermal Solution
    • Heat Exchangers
    • Thermoelectric Coolers
    • Heaters
    • Air Conditioners
    • Filter Fans
    • Ventilation Fan
    • Heater Fan
    • Fresh Air System
    • DC Energy-saving Ceiling Fan
    • Coolant Distribution Unit (CDU)
    • On-Board Charging Module
    • Bi-directional On-Board Charger
    • Wireless Power Transfer
    • DC/DC Converter
    • On-Board Generator
    • EVCC (EV communication controller for DC fast charge)
    • Traction Inverter
    • Traction Motor
    • Integrated Motor Drive
    • OBCM-DCDC Integration
    • Bi-directional OBCM-DCDC Integration
    • OBCM-DCDC-EVCC Integration
    • Traction Inverter-OBCM-DCDC-EVCC Integration
    • Inverters - AC Motor Drives
    • Medium Voltage Drives
    • Drive System for Motion Control Solutions
    • Power Quality
    • High-speed Fluid Machinery Solution
    • Motors
    • Crane Solution
    • Servo Systems - AC Servo Motors and Drives
    • CNC Solution
    • PC-Based Motion Control Solution
    • Planetary Gearbox
    • AX Series Motion Solution
    • PLC-Based Motion Controllers
    • Embedded Motion Controller
    • Linear Motion
    • Smart Screwdriving System
    • PLC - Programmable Logic Controllers
    • Touch Panel HMI - Human Machine Interfaces
    • Text Panel HMI - Human Machine Interfaces
    • Industrial Fieldbus Solution
    • Industrial Ethernet Solution
    • VTScada SCADA System
    • DIAView SCADA System
    • Temperature Controllers
    • Machine Vision
    • Industrial Power Supplies
    • Power Meter
    • Smart Sensors
    • Pressure Sensors
    • Timers / Counters / Tachometers
    • High Voltage Power
    • SCARA Robot
    • Articulated Robot
    • Robot Controller with Servo Drive Integrated
    • Electric Servo Press
    • Smart Equipment
    • Automatic Test Equipment
    • VTScada SCADA System
    • DIAView SCADA System
    • DIAEnergie Industrial Energy Management System
    • DIAStudio Smart Machine Suite
    • DIALink Edge Server Box
    • DIASECS Semiconductor Equipment Standard Communication and Control Application Software
    • DIASPC Statistical Process Control System
    • DIAAMS Alarm Management System
    • DIATwin Virtual Machine Development Platform
    • DIACFX Electronic Assembly Equipment Communication Standard and Control Application Software
    • DIAWMS Warehouse Management System
    • DIAMCS Material Control System
    • DIAEAP+ Equipment Automation Program
    • Industrial PC
    • UNOnext Indoor Air Quality Monitor
    • UNOlite Indoor Air Quality Monitor
    • UNOslim Indoor Air Quality Monitor
    • Industrial Lighting
    • Road Lighting
    • Fishing Light
    • Commercial Lighting
    • Indoor Telecom Power System
    • Outdoor Telecom Power System
    • Renewable Hybrid Power System
    • Rectifiers
    • DC/DC Converter
    • PV Converter
    • Inverters
    • Battery System
    • Cooling
    • RMMS
    • Data Center Network
    • Metro Network
    • Enterprise and Small Business Network
    • SOHO and Home Network
    • SD-WAN and Network Security Appliance
    • In-Vehicle Network and AI Driving Computing
    • Uninterruptible Power Supplies
    • Data Center Infrastructure
    • Battery System
  • News Center
    • Press Releases
    • Event Calendar
    • Delta Brand News
    • Contact Us
  • Investors
    • Chairman's Statement
    • Financials
    • Corporate Governance
    • General Shareholders' Meeting
    • Analyst Meeting
    • Contact
    • Material Information of overseas exchangeable bonds
  • Service Support
    • Download Center
    • Application Center
    • FAQ
    • Contact Us
    • Delta’s Sales and Purchase T&Cs
    • Product Cybersecurity Vulnerability Management Policy
  • About Delta
    • Delta Profile
    • Executives
    • Business
    • Global Operations
    • Innovation
    • Milestones
    • ESG
    • Delta Group Links
    • Supplier Registration
  • Human Resources
    • Endless Possibilities
    • Life
    • Benefit
    • Career
    • Join Delta
    • Recruiting News
    • GEM Program
    • Technology Award
  • Home
  • Products
  • Industrial Automation
  • Inverters - AC Motor Drives

MS300 Series

Delta's MS300 series is a standard compact vector control drive that inherits Delta’s superior drive technology. It supports both IM and PM motor control for application flexibility and provides STO safety mechanism. Also built-in various essential functions, including PLC capacity for simple programming needs, a communication slot for various communication cards, and a USB port to make data uploads and downloads fast and easy. Saving space, reducing setup and wiring time, while providing high efficiency and stability system —all included in the MS300 series with drive size reduced up to 40%.

 
Catalog FAQ

Product Introduction
Quick Download
Related Solutions
Tools & Services
Contact Us
  • Product Introduction
  • Quick Download
  • Related Solutions
  • Tools & Services
  • Contact Us

Product Introduction

Applications

Machine tools, textile machines, woodworking machines, packaging machines, electronics, fans, pumps, air compressors

Specifications
  • Supports Open loop control of IM and PM motors
  • Output frequency:
    Standard models: 0 to 599 Hz
    High speed models: 0 to 1,500 Hz (V/f control for IM motor only)
  • Dual rating design:
    120% for 60 seconds for Normal Duty (ND)
    150% for 60 seconds for Heavy Duty (HD)
  • Built-in PLC program with 2K steps capacity
  • Built-in brake choppers for the entire series
  • Removable 5-digit LED keypad for remote operation
  • Safety standard compliance: Safe Torque Off (SIL2/PLd)
  • Multi-motor Control,built-in four IM motor control parameters
  • Optional built-in Class A (C2) standard EMC filter for 1-phase 230V, 3-phase 460V models
  • One high speed pulse input terminal MI7 built-in with maximum speed up to 33kHz
  • One high speed pulse output terminal DFM built-in with maximum speed up to 33kHz
  • New PCB coating for circuit (IEC 60721-3-3 class 3C2) and thermal design suitable for harsh environment applications
  • Built-in RS-485 (Modbus) and various communication card options : CANopen, PROFIBUS DP, DeviceNet, MODBUS TCP, EtherNet/IP, EtherCAT, PROFINET

     

Power range


 

Quick Download

  • Series

    Document Type

    Language

    Clear All
    You can search for more files in the download center

DCISoft V1.28

Ethernet configuration software

Category:Industrial Automation / Inverters - AC Motor Drives

Document Type:Software

Language:Multilingual

Issue Date:2025-06-05

Operating System:Windows® 7/8/10 (64-bit)/ 11(66-bit)

Description:
PLC (060301): AH, AS, EH3, ES3/ES2, SV2, SA2, SX2, SE, 10MC
IFS (060305): Ethernet, EtherNet/IP

  • File(16.1MB)

MS300

Compact Drive

Category:Industrial Automation / Inverters - AC Motor Drives

Document Type:Catalog

Language:English

Issue Date:2025-03-12

  • File(8.42MB)

EtherNet/IP,
Modbus Application Manual for VFD

CMC-EIP01 Option Card Firmware Version: V 2.04 or later
CMC-EIP02 Option Card Firmware Version: V 1.00 or later
CMM-EIP02 Option Card Firmware Version: V 2.04 or later
CMM-EIP03 Option Card Firmware Version: V 1.00 or later
DCISoft Communication Software Version: V1.23 or later

Category:Industrial Automation / Inverters - AC Motor Drives

Document Type:Application Note

Language:English

Issue Date:2025-02-19

  • File(10.3MB)

DCISoft V1.27

Ethernet configuration software

Category:Industrial Automation / Inverters - AC Motor Drives

Document Type:Software

Language:Multilingual

Issue Date:2024-11-20

Operating System:Windows® 7/8/10 (64-bit)/ 11(66-bit)

Description:PLC (060301): AH, AS, EH3, ES3/ES2, SV2, SA2, SX2, SE, 10MC
IFS (060305): Ethernet, EtherNet/IP

  • File(15.9MB)

CMM-EC02 / CMM-EC03 EtherCAT Communication Card Operation Manual

EtherCAT Communication Card

Category:Industrial Automation / Inverters - AC Motor Drives

Document Type:Optional Accessories

Language:English

Issue Date:2024-08-20

Supported Device:MH300,MS300

  • File(7.39MB)

MS300 Series

CE Certificate

Category:Industrial Automation / Inverters - AC Motor Drives

Document Type:Certification

Issue Date:2024-08-16

  • File(1.05MB)

MS300 Series Energy Efficiency Report

Energy Efficiency Report (IEC 61800-9-2)

Category:Industrial Automation / Inverters - AC Motor Drives

Document Type:Certification

Language:Multilingual

Issue Date:2024-07-01

  • File(904KB)

MS300 Series User Manual

Delta Standard Compact Drive MS300 Series User Manual

Category:Industrial Automation / Inverters - AC Motor Drives

Document Type:Technical Document

Language:English

Issue Date:2024-04-30

  • File(53MB)

MH300, MS300, ME300 Series TUV Certificate
Safety Function "Safe Torque Off (STO)"

TUV Certificate

Category:Industrial Automation / Inverters - AC Motor Drives

Document Type:Certification

Language:English

Issue Date:2024-01-22

  • File(624KB)

VFD1A6MS11ANSAA, VFD1A6MS11ENSAA, VFD1A6MS21ANSAA,
VFD1A6MS21ENSAA, VFD1A6MS23ANSAA, VFD1A6MS23ENSAA

Frame:A1

Category:Industrial Automation / Inverters - AC Motor Drives

Document Type:Dimensions

Language:English

Issue Date:2024-01-15

Description:-

  • PDF
  • 2D-CAD
  • 3D-CAD

VFD2A8MS23ANSAA, VFD2A8MS23ENSAA

Frame:A2

Category:Industrial Automation / Inverters - AC Motor Drives

Document Type:Dimensions

Language:English

Issue Date:2024-01-15

Description:-

  • PDF
  • 2D-CAD
  • 3D-CAD

VFD2A5MS11ANSAA, VFD2A5MS11ENSAA, VFD2A8MS21ANSAA,
VFD2A8MS21ENSAA

Frame:A3

Category:Industrial Automation / Inverters - AC Motor Drives

Document Type:Dimensions

Language:English

Issue Date:2024-01-15

Description:-

  • PDF
  • 2D-CAD
  • 3D-CAD

VFD1A5MS43ANSAA, VFD1A5MS43ENSAA

Frame:A4

Category:Industrial Automation / Inverters - AC Motor Drives

Document Type:Dimensions

Language:English

Issue Date:2024-01-15

Description:-

  • PDF
  • 2D-CAD
  • 3D-CAD

VFD4A8MS23ANSAA, VFD4A8MS23ENSAA, VFD2A7MS43ANSAA,
VFD2A7MS43ENSAA, VFD1A7MS53ANSAA

Frame:A5

Category:Industrial Automation / Inverters - AC Motor Drives

Document Type:Dimensions

Language:English

Issue Date:2024-01-15

Description:-

  • PDF
  • 2D-CAD
  • 3D-CAD

VFD4A8MS11ANSAA, VFD4A8MS11ENSAA, VFD7A5MS21ANSAA,
VFD7A5MS21ENSAA, VFD7A5MS21ANSHA, VFD7A5MS21ENSHA,
VFD11AMS21ANSAA, VFD11AMS21ENSAA, VFD11AMS21ANSHA,
VFD11AMS21ENSHA, VFD11AMS23ANSAA, VFD11AMS23ENSAA,
VFD11AMS23ANSHA, VFD11AMS23ENSHA, VFD17AMS23ANSAA,
VFD17AMS23ENSAA, VFD17AMS23ANSHA, VFD17AMS23ENSHA,
VFD5A5MS43ANSAA, VFD5A5MS43ENSAA, VFD5A5MS43ANSHA,
VFD5A5MS43ENSHA, VFD9A0MS43ANSAA, VFD9A0MS43ENSAA,
VFD9A0MS43ANSHA, VFD9A0MS43ENSHA, VFD4A2MS53ANSAA,
VFD6A6MS53ANSAA

Frame:C1

Category:Industrial Automation / Inverters - AC Motor Drives

Document Type:Dimensions

Language:English

Issue Date:2024-01-15

Description:-

  • PDF
  • 2D-CAD
  • 3D-CAD

VFD7A5MS21AFSAA, VFD7A5MS21AFSHA, VFD11AMS21AFSAA,
VFD11AMS21AFSHA, VFD5A5MS43AFSAA, VFD5A5MS43AFSHA,
VFD9A0MS43AFSAA, VFD9A0MS43AFSHA

Frame:C2

Category:Industrial Automation / Inverters - AC Motor Drives

Document Type:Dimensions

Language:English

Issue Date:2024-01-15

Description:-

  • PDF
  • 2D-CAD
  • 3D-CAD

VFD25AMS23ANSAA, VFD25AMS23ENSAA, VFD25AMS23ANSHA,
VFD25AMS23ENSHA, VFD13AMS43ANSAA, VFD13AMS43ENSAA,
VFD13AMS43ANSHA, VFD13AMS43ENSHA, VFD17AMS43ANSAA,
VFD17AMS43ENSAA, VFD17AMS43ANSHA, VFD17AMS43ENSHA,
VFD9A9MS53ANSAA, VFD12AMS53ANSAA

Frame:D1

Category:Industrial Automation / Inverters - AC Motor Drives

Document Type:Dimensions

Language:English

Issue Date:2024-01-15

Description:-

  • PDF
  • 2D-CAD
  • 3D-CAD

VFD13AMS43AFSAA, VFD13AMS43AFSHA, VFD17AMS43AFSAA,
VFD17AMS43AFSHA

Frame:D2

Category:Industrial Automation / Inverters - AC Motor Drives

Document Type:Dimensions

Language:English

Issue Date:2024-01-15

Description:-

  • PDF
  • 2D-CAD
  • 3D-CAD

VFD33AMS23ANSAA, VFD33AMS23ENSAA, VFD33AMS23ANSHA,
VFD33AMS23ENSHA, VFD49AMS23ANSAA, VFD49AMS23ENSAA,
VFD49AMS23ANSHA, VFD49AMS23ENSHA, VFD25AMS43ANSAA,
VFD25AMS43ENSAA, VFD25AMS43ANSHA, VFD25AMS43ENSHA,
VFD32AMS43ANSAA, VFD32AMS43ENSAA, VFD32AMS43ANSHA,
VFD32AMS43ENSHA

Frame:E1

Category:Industrial Automation / Inverters - AC Motor Drives

Document Type:Dimensions

Language:English

Issue Date:2024-01-15

Description:-

  • PDF
  • 2D-CAD
  • 3D-CAD

VFD25AMS43AFSAA, VFD25AMS43AFSHA, VFD32AMS43AFSAA,
VFD32AMS43AFSHA

Frame:E2

Category:Industrial Automation / Inverters - AC Motor Drives

Document Type:Dimensions

Language:English

Issue Date:2024-01-15

Description:-

  • PDF
  • 2D-CAD
  • 3D-CAD

VFD65AMS23ANSAA, VFD65AMS23ENSAA, VFD65AMS23ANSHA,
VFD65AMS23ENSHA, VFD38AMS43ANSAA, VFD38AMS43ENSAA,
VFD38AMS43ANSHA, VFD38AMS43ENSHA, VFD45AMS43ANSAA,
VFD45AMS43ENSAA, VFD45AMS43ANSHA, VFD45AMS43ENSHA

Frame:F1

Category:Industrial Automation / Inverters - AC Motor Drives

Document Type:Dimensions

Language:English

Issue Date:2024-01-15

Description:-

  • PDF
  • 2D-CAD
  • 3D-CAD

VFD38AMS43AFSAA, VFD38AMS43AFSHA, VFD45AMS43AFSAA,
VFD45AMS43AFSHA

Frame:F2

Category:Industrial Automation / Inverters - AC Motor Drives

Document Type:Dimensions

Language:English

Issue Date:2024-01-15

Description:-

  • PDF
  • 2D-CAD
  • 3D-CAD

WPLSoft V2.52

PLC programming software

Category:Industrial Automation / Inverters - AC Motor Drives

Document Type:Software

Language:Multilingual

Issue Date:2024-01-12

Operating System:Windows® XP/Vista/7(32-bit/64-bit)/8/10(64-bit)/11(64-bit)

Comment:DCISoft is also installed after WPLSoft/ISPSoft is installed

Description:PLC: DVP series
TP/HMI: TP04P、TP70P series
VFD: E Type、C200、C2000/CH2000/CT2000、CP2000、MS300、MH300、VHVAC、LTC、MP series

  • File(81.1MB)

CMM-EC01/CMM-EC02/CMM-EC03

EtherCAT ESI file

Category:Industrial Automation / Inverters - AC Motor Drives

Document Type:Electrical Parameter

Language:English

Issue Date:2023-10-23

Firmware Version:
CMM-EC01: V1.02
CMM-EC02: V1.04, V2.00 & V2.01
CMM-EC03: V2.04

Supported Device:MS300

  • File(93KB)

CMM-EC01/CMM-EC02/CMM-EC03

EtherCAT ESI file

Category:Industrial Automation / Inverters - AC Motor Drives

Document Type:Electrical Parameter

Language:English

Issue Date:2023-10-23

Firmware Version:
CMM-EC01: V1.02
CMM-EC02: V1.04, V2.00 & V2.01
CMM-EC03: V2.04

Supported Device:MS300-HS

  • File(93KB)

CMM-PN02 PROFINET Communication Card Operation Manual

PROFINET Communication Card

Category:Industrial Automation / Inverters - AC Motor Drives

Document Type:Optional Accessories

Language:English

Issue Date:2023-09-26

  • File(10.9MB)

CMM-PN02

Profinet GSDML file

Category:Industrial Automation / Inverters - AC Motor Drives

Document Type:Electrical Parameter

Language:English

Issue Date:2023-06-08

Supported Device:MH300, MS300

  • File(7.53KB)

CMM-DN01/CMM-DN02

DeviceNET EDS file

Category:Industrial Automation / Inverters - AC Motor Drives

Document Type:Electrical Parameter

Language:English

Issue Date:2023-05-16

Supported Device:MS300

  • File(27.8KB)

CMM-DN01/02 DeviceNet Slave Station Communication Module Operation Manual

DeviceNet Slave Station Communication Module

Category:Industrial Automation / Inverters - AC Motor Drives

Document Type:Optional Accessories

Language:English

Issue Date:2023-03-06

Supported Device:MH300,MS300

  • File(2.94MB)

VFD2A8MS21MNSAA
VFD2A8MS21MFSAA
VFD2A8MS23MNSAA
VFD1A5MS43MNSAA
VFD1A5MS43MFSAA
VFD4A8MS21MNSAA
VFD4A8MS21MFSAA
VFD4A8MS23MNSAA
VFD2A7MS43MNSAA
VFD2A7MS43MFSAA

Frame:A1

Category:Industrial Automation / Inverters - AC Motor Drives

Document Type:Dimensions

Language:English

Issue Date:2022-05-12

  • PDF
  • 2D-CAD
  • 3D-CAD
  • 1
  • 2
  • 3

Related Solutions

Logistics and Transportation
Textiles
Machine Tools and Metal Processing
Printing & Packaging
Electronics
Rubber & Plastics
Fluid Automation Systems
Woodworking Machinery
Logistics and Transportation
Textiles
Machine Tools and Metal Processing
Printing & Packaging
Electronics
Rubber & Plastics
Fluid Automation Systems
Woodworking Machinery

Tools & Services

  • Selection Tool
  • Software Service Platform
  • FAQ
  • E-News
  • Industry Solution Catalogs

Download Center

Search and download offer documentation, support information, certificates, CAD and software.

Contact Us

Do you have an inquiry but do not know where to turn? Then contact one of our centers by the web inquiry form

To provide innovative, clean and energy-efficient solutions for a better tomorrow.

Contact Us
Regions Language
  • Global - English
  • Global - 繁體中文
  • Americas - English
  • Australia - English
  • China - 简体中文
  • EMEA - English
  • EMEA - Deutsch
  • EMEA - Français
  • EMEA - Italiano
  • India - English
  • Japan - 日本語
  • Korea - 한국어
  • Singapore - English
  • Thailand - English
  • Thailand - ไทย

Information

  • Privacy Policy
  • Terms of use
  • Data Collection
  • Product Cybersecurity Advisory

Follow Us

© 2025 Delta Electronics, Inc. All Rights Reserved.

Solutions

  • Industrial Automation Solutions
  • Building Automation Solutions
  • Data Center Solutions
  • Telecom Energy Solutions
  • Smart Energy Solutions
  • Display and Monitoring Solutions
  • EV Charging Solutions

Products

  • Components
  • Power and System
  • Fans and Thermal Management
  • Innergie
  • EV Powertrain System
  • Industrial Automation
  • Building Automation
  • ICT Infrastructure
  • Energy Infrastructure & Industrial Solutions
  • Vivitek

Service Support

  • Download Center
  • Application Center
  • Contact Us

Company

  • News Center
  • Investor Services
  • About Delta
  • Careers

To provide innovative, clean and energy-efficient solutions for a better tomorrow.

We use cookies to provide the best possible user experience for those who visit our website. By using this website you agree to the placement of cookies. For more details consult our data privacy policy

If you decline, your information won’t be tracked when you visit this website. A single cookie will be used in your browser to remember your preference not to be tracked.

Accept Decline