Solenoids

Delta solenoid offer varied voltage range and different kind of power rating also available. Delta solenoid can associate customer solve the mechanism problem effectively, shorten the design cycle time and provide reliable solenoid solutions.

Products List

Tubular Solenoid
Serial Number Model Duty Cycles Stroke Length Power Download
DSTL-0216 Continuous 2.7 mm 1.1W
DSTL-0829 Intermittent 10% 1/2" 75 W
DSTL-0840 Continuous 1/2" 75 W
DSTL-0418 Continuous 1/8" 1.4 W
DSRS-0640 Intermiitent, 10% 45" 14W
Open Frame Solenoid
Serial Number Model Duty Cycles Stroke Length Power Download
DSOL-0844 Continuous 1/2" 20 W
DSOL-1333 Continuous 1/2" 10 W
DSOL-1341 Intermittent, 17% 20 mm 220 W
DSOS-0416 Intermittent, 2% 1/8" 320 W
DSOS-0416D Intermittent, 50% 06" 3.6 W
DSOL-0630 Intermittent, 25% 1/2" 8.5 W
DSOL-0830 Intermiitent, 25% 12.7 mm 12W
Permanent Magnet Solenoid
Serial Number Model Duty Cycles Stroke Length Power Download
DSMS-0730 Pulse, 0.2 sec. 3.5 mm 35 W
DSML-0224 Pulse, 20 msec. 0.2" 13 W
DSML-1153 Pulse, 100 msec. 3/4" 20 W
DSML-0630 Pulse, 0.1 sec. 1/2" 40 W