100W~1000W

This group covers more than 100W DC/DC power modules with various input voltage range and different form factor such as 1/16 brick, 1/8 brick, 1/4 brick and 1/2 brick. Delta's advanced design topology provides high flexibility of design choices for customer all kinds of applications, not only in ICT and industrial market, as well as railway application.

9-60Vin
Part NumberVin Range
(VDC)
Vout Nominal
(VDC)
lout
(A)
Power
(W)
Eff
(%)
ISO
(kV)
PackageLxWxH
(mm)
E35SE05030 9~60 5 30 150 92.2 4.242 1/8 brick 58.4x22.8x13.5
E35SE12013 9~60 12 13 150 91 4.242 1/8 brick 58.4x22.8x13.5
E35SE24006 9~60 24 6 150 92.2 4.242 1/8 brick 58.4x22.8x13.5
E35SE48003 9~60 48 3 150 91.2 4.242 1/8 brick 58.4x22.8x13.5
18-75Vin
Part NumberVin Range
(VDC)
Vout Nominal
(VDC)
lout
(A)
Power
(W)
Eff
(%)
ISO
(kV)
PackageLxWxH
(mm)
E36SC3R335 18~75 3.3 35 116 91 1.5 1/8 brick 58.4x22.8x11
E36SC05025 18~75 5 25 125 91 1.5 1/8 brick 58.4x22.8x11
E36SC12009 18~75 12 9 108 92 1.5 1/8 brick 58.4x22.8x11
Q36SR12017 18~75 12 17 204 93 1.5 1/4 brick 58.4x36.8x11.7
Q36SR12019 18~75 12 19 228 93 1.5 1/4 brick 58.4x36.8x11.7
Q36SR12020 18~75 12 20 240 93 1.5 1/4 brick 58.4x36.8x11.7
H36SA54003 18~75 54 3 162 93.5 2.828 1/2 brick 61x57.9x13.2
E36SC12010 18~75 12 10 120 92 1.5 1/8 brick 58.4x22.8x11
36-60Vin
Part NumberVin Range
(VDC)
Vout Nominal
(VDC)
lout
(A)
Power
(W)
Eff
(%)
ISO
(kV)
PackageLxWxH
(mm)
E48SP12020 36~60 12 20 240 94.5 2.25 1/8 brick 58.4x22.8x11
V48SD05024 36~60 5 24 120 92.5 2.25 1/16 brick 33x22.8x12.2
V48SD12010 36~60 12 10 120 93 2.25 1/16 brick 33x22.8x12.2
36-75Vin
Part NumberVin Range
(VDC)
Vout Nominal
(VDC)
lout
(A)
Power
(W)
Eff
(%)
ISO
(kV)
PackageLxWxH
(mm)
V48SK05040 36~75 5 40 200 94.5 2.25 1/16 brick 33*22.8*12.7
H48SC28025 36~75 28 25 700 94 1.5 1/2 brick 61x57.9x12.7
E48SP3R360 36~75 3.3 60 198 92.3 2.25 1/8 brick 58.4x22.8x11
E48SP05040 36~75 5 40 200 93.5 1.5 1/8 brick 58.4x22.8x11
E48SH12010 36~75 12 10 120 93 2.25 1/8 brick 58.4x22.8x9.5
E48SC12020 36~75 12 20 240 95.2 1.5 1/8 brick 58.4x22.8x11
E48SP12020 36~75 12 20 240 94.5 2.25 1/8 brick 58.4x22.8x11
E48SC12025 36~75 12 25 300 95 1.5 1/8 brick 58.4x22.8x11
Q48SC12033 36~75 12 33 400 95 1.5 1/4 brick 58.4x36.8x11.2
H48SC28016 36~75 28 16 450 95 1.5 1/2 brick 61x57.9x11.3
E48SC12030 36~75 12 30 360 94.5 1.5 1/8 brick 58.4x22.8x11
E48SC12010 36~75 12 10 120 91.7 2.25 1/8 brick 58.4x22.8x8.4
E48SC32009 36~72 32 9.4 300 95 2.25 1/8 brick 58.4x22.8x10.5
E48SC50006 36~72 50 6 300 94.7 2.25 1/8 brick 58.4x22.8x10.5
E48SH12013 36~75 12 13 150 93 2.25 1/8 brick 58.4x22.8x9.5
E48SK12038 36~75 12 37.5 450 95.6 2.25 1/8 brick 58.4x22.8x12.7
Q48SK12050 36~75 12 50 600 96.3 2.25 1/4 brick 58.4x36.8x12.7
Q48SK12067 36~75 12 67 800 96.3 2.25 1/4 brick 58.4x36.8x12.7
40-60Vin
Part NumberVin Range
(VDC)
Vout Nominal
(VDC)
lout
(A)
Power
(W)
Eff
(%)
ISO
(kV)
PackageLxWxH
(mm)
Q54SH12068 40~60 11.8 68 800 97.5 0.707 1/4 brick 58.4x36.8x14.5
Q54SH12060 40~60 11.8 51 700 97.7 0.707 1/4 brick 58.4x36.8x16.2
Q54SH12084 40~60 11.8 84.8 1000 97.5 0.707 1/4 brick 58.4x36.8x15
42-60Vin
Part NumberVin Range
(VDC)
Vout Nominal
(VDC)
lout
(A)
Power
(W)
Eff
(%)
ISO
(kV)
PackageLxWxH
(mm)
V48SC12010 42~60 12 10 120 91.1 1.5 1/16 brick 33x22.8x9.5
Q54SC07033 42~60 7 33 230 93.5 1.5 1/4 brick 58.4x36.8x12
16.8-137.5Vin
Part NumberVin Range
(VDC)
Vout Nominal
(VDC)
lout
(A)
Power
(W)
Eff
(%)
ISO
(kV)
PackageLxWxH
(mm)
H80SV12017 16.8~137.5 12 17 200 90 4.242 1/2 brick 63.1x60.6x13
H80SV15007 16.8~137.5 15 6.8 102 90 4.242 1/2 brick 63.1x60.6x13
H80SV15013 16.8~137.5 15 13.5 202.5 92 4.242 1/2 brick 63.1x60.6x13
H80SV24008 16.8~137.5 24 8.5 204 88 4.242 1/2 brick 63.1x60.6x13
H80SV48004 16.8~137.5 48 4.2 201.6 90 4.242 1/2 brick 63.1x60.6x13
H80SV54004 16.8~137.5 54 3.8 205.2 90.6 4.242 1/2 brick 63.1x60.6x13
14.4-170Vin
Part NumberVin Range
(VDC)
Vout Nominal
(VDC)
lout
(A)
Power
(W)
Eff
(%)
ISO
(kV)
PackageLxWxH
(mm)
Q80SV05030 14.4~170 5 30 150 88.3 4.242 1/4 brick 60.6x39x12.7
Q80SV12013 14.4~170 12 12.5 150 90 4.242 1/4 brick 60.6x39x12.7
Q80SV15010 14.4~170 15 10 150 89.5 4.242 1/4 brick 60.6x39x12.7
Q80SV24006 14.4~170 24 6.3 150 89.3 4.242 1/4 brick 60.6x39x12.7
Q80SV54003 14.4~170 54 2.8 150 89.5 4.242 1/4 brick 60.6x39x12.7
40-170Vin
Part NumberVin Range
(VDC)
Vout Nominal
(VDC)
lout
(A)
Power
(W)
Eff
(%)
ISO
(kV)
PackageLxWxH
(mm)