Desktop & Workstation Power

Delta team has extensive experience with PSU solution for different Desktop/Workstation applications ranging from 200W to 1600W output.

Delta Desktop and Workstation has the proven track of quality and innovation which exceeds customer expectations. Our customers demand and deserve the highest quality of Desktop/Workstation products with cost effective solution and custom design.

Delta Desktop and Workstation power supply has class leading efficient design that meets ECOS 80PLUS standard of Bronze, Silver, Gold and Platinum level.

Extensive features such as fan speed control, thermal management, and low acoustic performance also part of Delta Desktop/Workstation PSU design which always guarantees a premium quality of our products.

In the effort to be part of environmental-friendly partner, Delta Desktop/Workstation products comply with several key environmental standards, such as ROHS, Halogen Free, energy start, Blue Angel and various energy conservation requirements, such as ErP, CECP and more around the world.

Desktop
Form Factor Model Name Input Volt (Vac) Output Current Fan Size (mm) EPA Level Dimension
5V 3.3V -12V 5Vsb 12V1 12V2 12V3 12V4 (L)*(W)*(H) mm
ATX 12V GPS-270AB A 180-264Vac 12A 10A 0.3A 2A 15A -- -- -- 120 NA 140*150*86
ATX 12V GPS-300FB A 180-264Vac 16A 16A 0.3A 2A 18A 18A -- -- 120 NA 140*150*86
ATX 12V GPS-350JB A 180-264Vac 16A 16A 0.3A 2A 18A 18A -- -- 120 NA 140*150*86
ATX 12V GPS-400EB A 180-264Vac 18A 18A 0.3A 2A 18A 18A -- -- 120 NA 140*150*86
ATX 12V GPS-450CB A 180-264Vac 18A 18A 0.3A 2A 18A 18A -- -- 120 NA 140*150*86
ATX 12V GPS-500FB A 180-264Vac 18A 18A 0.3A 2A 20A 20A -- -- 120 NA 140*150*86
ATX 12V GPS-300HB A 90-264Vac 13A 10A 0.3A 2A 17A 13A -- -- 80 Gold 140*150*86
ATX 12V GPS-300JB A 90-264Vac 13A 10A 0.3A 2A 9A(11A) 17A(18A) -- -- 80 Bronze 140*150*86
ATX 12V GPS-350HB A 90-264Vac 17A 17A 0.3A 2.5A 14A 17A -- -- 120 Bronze 140*150*86
ATX 12V GPS-400DB A 90-264Vac 18A 17A 0.3A 2.5A(3.5A) 16A 18A -- -- 120 Bronze 140*150*86
ATX 12V GPS-450AB A 90-264Vac 18A 18A 0.3A 2.5A(3.5A) 20A 20A -- -- 120 Bronze 140*150*86
ATX 12V GPS-550GB A 90-264Vac 18A 18A 0.5A 2.5A 22A 22A 22A -- 120 Bronze 155*150*86
ATX 12V GPS-650FB A 90-264Vac 18A 18A 0.5A 2.5A 22A 22A 22A 22A 120 Bronze 155*150*86
ATX 12V DPS-600WB A 90-264Vac 16A 15A 0.3A 2A(2.5A) 16A 18A 12A 10A 120 Bronze 140*150*86
TFX 12V GPS-300GB A 90-264Vac 13A(17A) 8A(13A) 0.3A 2A(2.5A) 12A(14A) 14A(16A) -- -- 80 Bronze 175*85*66
TFX 12V DPS-250AB-72 A 90-264Vac 15A 7A 0.5A 4A 17.8A -- -- -- 80 Bronze 175*85*66
SFX 12V DPS-300AB-58 B 90-264Vac 16A 16A 0.3A 2A(3.5A) 10A 16A -- -- 60 Bronze 127*136*63.5
ATX 12V GPS-450KB A 90-264Vac 20A 15A 0.3A 3A 37A -- -- -- 120 Gold 155*150*86
ATX 12V GPS-550PB A 90-264Vac 20A 18A 0.3A 3A 45A -- -- -- 120 Gold 155*150*86
ATX 12V GPS-650MB A 90-264Vac 20A 20A 0.3A 3A 54A -- -- -- 120 Gold 155*150*86
ATX 12V GPS-750HB A 90-264Vac 20A 20A 0.3A 3A 62.5A -- -- -- 120 Gold 190*150*86
ATX 12V GPS-850LB A 90-264Vac 20A 20A 0.3A 3A 70.84A -- -- -- 120 Gold 190*150*86
ATX 12V GPS-1000EB A 90-264Vac 25A 25A 0.3A 3A 83.33A -- -- -- 120 Gold 190*150*86
ATX 12V GPS-650LB A 90-264Vac 20A 25A 0.3A 3A 40A 40A -- -- 120 Platinum 155*150*86
ATX 12V GPS-750FB A 90-264Vac 25A 25A 0.3A 3A 45A 45A -- -- 120 Platinum 155*150*86
ATX 12V GPS-850HB A 90-264Vac 25A 25A 0.3A 3A 50A 50A -- -- 120 Platinum 155*150*86
ATX 12V GPS-1000DB A 90-264Vac 25A 25A 0.5A 3A 40A 40A 40A 40A 135 Platinum 190*150*86
ATX 12V GPS-1300CB A 90-264Vac 25A 25A 0.5A 3A 50A 50A 50A 50A 135 Platinum 190*150*86
AIO PC
Form Factor Model Name Input Volt (Vac) Output Current Fan Size (mm) EPA Level Dimension
5Vsb 12V1 12V2 +12Vsb +19.5V (L)*(W)*(H) mm
Special DPS-200PB-187 A 90-264Vac -- 10.5A 14.5A 0.4A -- NA Gold 165*75.9*30
Special DPS-260AB-1 A 90-264Vac 3A 16A 16A -- -- NA Gold 180*80*30
Special DPS-180AB-13 A 90-264Vac -- -- -- -- 9.25A(11A) 40 Gold 148*85*35