Delta participated in SPS Nuremberg 2022 and exhibited a wide range of smart, energy-efficient, and highly integrated industrial automation hardware and software solutions engineered for IIoT applications

Delta’s new high-speed Time of Flight Camera DMV-T for machine vision utilizes a built-in processor sensor, which delivers frame rates of up to 60 frames per second. The camera acquires 3D information at very high speeds. It is well protected to make it suitable for a wide variety of challenging environments, such as agriculture, logistics, automatic guided vehicles, and robotics industries.

Delta’s Motion Controller AX-3 Series offers five new CPU models, which enable control of four to 64 drives, offering a broad array of connectivity interfaces from EtherCAT, Modbus TCP/RTU to Ethernet/IP, and OPC UA.