The Machine Vision System DMV2000 facilitates the capture of a workpiece’s coordinates and assists the robot compensate the distance for dispensing automatically.

The 5-axis robot can rotate the dispensing end by ± 360° and flips it by ± 70° horizontally to perform Multi-DOF for obstacle avoidance, faster dispensing and higher efficiency.

Delta provides an automated solution to control the amount of glue and the dispensing position accurately, and utilizes a 5-axis robot for ± 360° rotation and multi-angle dispensing.

Delta’s automated glue-dispensing solution seamlessly integrates with key components, which are the motion controller, the robot controller, and a 5-axis robot, as a smart workstation.