Delta @ COMPUTEX 2025
Delta @ COMPUTEX 2025
Visit us at Taipei Nangang Exhibition Center
Hall 1, 4F, Stand L0617a
MAY 20 – 23, 2025

What You Will Discover

AI Containerized Data Center
Greening Intelligence
Microgrid for Data Center
HVDC ZONE
Data Center Thermal & Power Solutions

AI Containerized Data Center

  • AI Integrated Solutions
  • 80 kW Liquid to Air Coolant Distribution Unit
  • Data Center Infrastructure Management

Greening Intelligence

  • Global focus will rise from 44% to 78% in 12 months
  • 38% of AI suppliers identify power and grid resilience as the top sustainability challenge
  • 42% of AI suppliers adopt edge computing to improve energy efficiency


Microgrid for Data Center

  • Solid-State Transformer (SST)
  • Delta Energy Storage Solution U Series
  • Hydrogen Fuel Cell Solutions

HVDC ZONE

  • In-Row Power
  • 800V HVDC Power Solutions
  • 1,500 kW Liquid to Liquid Coolant Distribution Unit
  • HVDC Rack Fan Wall
  • Integrated Busbar & e-Fuse module

Data Center Thermal & Power Solutions

  • Data Center Thermal Solutions
  • Data Center Power Solutions
  • Data Center Infrastructure Management Solutions

In You, In Me
From Grid to Chip


In an AI-driven future, AI Data Centers and AI Robots form an interdependent partnership.

An AI Robot serves as a guide, introducing Delta’s end-to-end AI infrastructure solutions — from Grid to Chip — to enhance energy efficiency for a sustainable AI era.

Product Highlights

AI Containerized Data Center Solution

ICT Infrastructure

The prefabricated AI containerized data center features rapid deployment, scalability, and high flexibility. It isolates external harsh environments and offers the same high reliability as traditional data centers, making it ideal for edge computing, small and medium enterprises.

AI Integrated Solutions

ICT Infrastructure

Integrates AI servers, 800G/1.6T switches, 55 kW power shelf, BBU shelf, and 80 kW liquid cooling system to accelerate AI applications.

80 kW Liquid-to-Air Coolant Distribution Unit

ICT Infrastructure

Up to 80 kW cooling capacity, and easy upgrades for a liquid-cooled AI data center.

1,500 kW Liquid-to-Liquid Coolant Distribution Unit

ICT Infrastructure

Providing up to 1,500 kW of cooling capacity, this cooling solution is specifically designed to handle multiple high-density AI racks.

In-Row Power

ICT Infrastructure

Rated at 800 kW, up to 800VDC output, with battery and capacitor modules, In-Row Power achieves up to 98% efficiency.

Data Center Infrastructure Management

ICT Infrastructure

Integrates AI technology for facilities, IT assets, operations, and security to optimize data center operations.

L2L In-Rack CDU – 135kW

Fans and Thermal Management

The CDU provides 135 kW cooling capacity for the latest liquid cooled AI Rack, design with 2+1 redundant pumps and coolant leakage protection, ensure 24/7 operation.

HVDC Rack Fan

Fans and Thermal Management

800 VDC driven, featuring high-efficiency 3D curved metal blade design, new-generation EC motor, and IP54 protection.

Cold Plate Loop

Fans and Thermal Management

Design for new generation GPU/CPU , the cold plate loop delivers 6,200W cooling capacity with precision flow distribution and flexible copper tubing design for increasing cooling efficiency.

3D Vapor Chamber

Fans and Thermal Management

Design for new generation GPU, the 4U height single 3D VC delivers over 1,000W cooling capacity, with 8 module set totaling over 8,000W, offering highly efficient heat transfer capability.

19-inch 3PH 55kW Power Shelf

Power and System

Designed for the NVIDIA MGX Rack, the power shelf features four 13.75 kW power supply unites and provides 3-phase power to ensure stable electricity supply under high-power output.

19-inch 72kW HVDC Power Shelf

Power and System

The 72 kW HVDC power shelf converts three-phase 415 - 480 VAC into 800 VDC output with up to 98% efficiency.

19-inch 90 kW DC-DC Power Shelf

Power and System

Designed for the NVIDIA MGX Rack, the power shelf features four 13.75 kW power supply unites and provides 3-phase power to ensure stable electricity supply under high-power output.

19-inch Power Capacitance Shelf

Power and System

The PCS features instant charging and discharging functions to mitigate AC grid reflections from the fluctuating loads caused by GPU computing. It can also provide 20kW backup power for up to 15 seconds to prevent data loss during sudden power failure.

High Power Density Power Chokes

Components

Multi-phase / TLVR power choke that boosts power density and transient response efficiency to power AI chips.

Core-Shell Liquid Cooled Busbar

Components

Liquid-cooled busbar supports up to 50VDC/8000A power capacity, offering an innovative cooling solution for data centers.

Solid-State Transformer (SST)

Energy Infrastructure & Industrial Solutions

Delta’s Solid-State Transformer bridges MV and LV grids as an integrated power conversion system, combining AC/DC conversion, multi-output management, and smart control. It reduces footprint and energy loss, enabling scalable, resilient smart power infrastructure in space-constrained environments.

Delta Energy Storage Solution U Series

Energy Infrastructure & Industrial Solutions

Delta Energy Storage Solution U Series integrates PCS modules, battery packs, transformers, LV/MV panels, and controllers into two 20-foot containers, enabling easy installation, superior performance, and superior safety, while boosting deployment efficiency and power resilience for data center microgrids.

BIM-Empowered iDCIM Solution & Service

Building Automation

Delta's iDCIM combines BIM and AI to deliver a one-stop service for data centers and building weak current systems.

VORTEX AI-Powered Cloud Surveillance

Building Automation

VORTEX AI Hub provides real-time event detection, intuitive text search, and automated workflows to enhance surveillance.

照片花絮

Delta presents comprehensive solutions at COMPUTEX 2025. Ping Cheng, Delta’s Chairman and CEO(right 3), and senior executives attended the trade show.
Ping Cheng, Delta’s Chairman and CEO(left 1), and Ares Chen, VP and General Manager of Delta Power and System Business Group(right 1) took a group photo with VIP guests from NVIDIA.
Delta held a press conference at COMPUTEX 2025, drawing a lot of media attendees. Ping Cheng, Delta’s Chairman and CEO(middle), Kelvin Huang, VP and General Manager of ICTBG (left 2), Ares Chen, VP and General Manager of PSBG(right 2), along with senior managers from the Brand and Communications Division, shared the latest AI data center solutions and key highlights of the exhibition.
Ted Shyy(right 3), Delta's EVP of Power Electronics Business, received recognition from NVIDIA for being a partner in NVIDIA's MGX Ecosystem.
Delta’s managers and colleagues took a group photo at COMPUTEX 2025.
Benjamin Lin, President of Delta India region(middle), welcomed officials from the Indian government at Delta’s booth.
Delta showcased A life-size (1:1 scale) AI containerized data center, attracting significant attention from industry professionals and AI partners.

Contact Us

Delta Electronics