Networking Power

Delta has been assisting top 10 PC and major networking companies to achieve their objectives by providing the core competency of power system design and manufacturing. We have been supplying reliable and cost competitive products to our customers for over 15 years.

Dual Output
Model Name +12V +48V Power Form Factor Dimension Remark
(Watt) (L)*(W)*(H) mm
DPSN-470BP 10A 7.5A 470 Open frame 6.95*5.83*1.55
EDPS-930AB 15.8A 14.2A 930 1U 12*3.5*1.5 PMBus
EDPS-250BF 4A 3.7A 250 Open Frame 7.5*4*1.42
Single Output
Model Name +12V +48V Power Form Factor Dimension Remark
(Watt) (L)*(W)*(H) mm
EDPS-150AF 2.8A 150 Open Frame 6.6*3.1*1.4
DPSN-300DB 25A 300 1U 8.9*4.2*1.6 PMBus
DPS-1000LB 18.5A 1000 1U 7.7*3.4*1.5 PMBus
DPS-495CB B 41.25A 500 1U 7.7*3.4*1.57 PMBus
DPS-495CB-1 B 41.25A 500 1U 7.7*3.4*1.57 PMBus
DPS-750AB-24 C 62.5A 750 1U 7.7*3.4*1.57 PMBus
DPS-750AB-25 C 62.5A 750 1U 7.7*3.4*1.57 PMBus
DPS-1900AB B 158A 2000 1U 7.7*3.4*1.57 PMBus
DPS-1900AB-1 B 158A 2000 1U 7.7*3.4*1.57 PMBus
DPS-3000AB-1 A 248A 3000 2U 9.77*2.8*4.15 PMBus
DPS-3000AB-2 A 248A 3000 2U 9.77*2.8*4.15 PMBus
DPS-1600CB M 132A 1600 1U 10.4*3.4*1.57 PMBus
DPS-1600CB-3 D 132A 1600 1U 10.4*3.4*1.57 PMBus
DPS-200PB-191 B 16.7 200 1U 7.28*2.89*1.57
DPS-200PB-204 A 16.7 200 1U 7.28*2.89*1.57
DPS-200PB-196 A 16.7 200 1U 7.28*2.89*1.57
DPS-550AB-15 A 45.89 550 1U 7.28*2.89*1.57
DPS-400AB-37 A 33.33 400 1U 8.66*2.15*1.57
DPS-400AB-38 A 33.33 400 1U 8.66*2.15*1.57
DPS-400AB-39 A 33.33 400 1U 8.66*2.15*1.57
DPS-400AB-40 A 33.33 400 1U 8.66*2.15*1.57
DPS-500AB-40 A 41.6 500 1U 9.82*2.89*1.57
DPS-500AB-41 A 41.6 500 1U 9.82*2.89*1.57
DPS-500AB-42 A 41.6 500 1U 9.82*2.89*1.57
DPS-500AB-43 A 41.6 500 1U 9.82*2.89*1.57
DPS-1000AB-7 A 83.3 1000 1U 9.82*2.89*1.57
DPS-1000AB-8 A 83.3 1000 1U 9.82*2.89*1.57
DPS-1000AB-9 A 83.3 1000 1U 9.82*2.89*1.57
DPS-1000AB-10 A 83.3 1000 1U 9.82*2.89*1.57
DPS-1500AB-7 A 125 1500 1U 9.82*2.89*1.57
DPS-1500AB-8 A 125 1500 1U 9.82*2.89*1.57
DPS-1500AB-9 A 125 1500 1U 9.82*2.89*1.57
DPS-1500AB-10 A 125 1500 1U 9.82*2.89*1.57

Related Information