首先要知道保護準位是在PTC=1330歐姆,變頻器偵測線路電壓為10.5V,保護位準設為2.4V。現在VFD-E變頻器之AVI內部阻抗是47K歐姆(VFD-VE的AVI內部阻抗=2M歐姆),VFD-E的ACI內部阻抗是100歐姆(VFD-VE的ACI內部阻抗=250K歐姆)
如下圖。因此,以VFD-E為例,可以算出X約為4.4K歐姆,故VFD-E的PTC輸入電阻值為4.4K歐姆

VFD-VE內阻較大的如此並聯後,阻抗效應會較小。因為VFD-VE內阻為2M歐姆,比VFD-E的47K歐姆大,所以用上述的接法也可辦到。因此建議VFD-VE的分壓阻抗範圍為1~10K歐姆.