在硬體上需加裝PG卡,在PG卡上的開關設置編碼器為Open-Collector或是Line-Driver型式,並設置正確的電壓大小。在參數上,設定編碼器每轉的脈波數及輸入脈波型式。以台達VFD-VE系列變頻器為例,選用EMV-PG01X的PG卡,且編碼器一圈有1024個脈波,為Open-Collector 12V型,此時,PG卡需設置(如下圖)

在參數設定方面,需設定參數10-00每轉脈波數為1024。另外,在設定10-01之前,需先確定該編碼器的脈波型式為AB相、脈波加方向或單一脈波,再加以設定。

之後只要將參數00-04設為7,就可以在使用者顯示的內容看到馬達實際由編碼器回授的轉速。