產品列表
聯絡我們
產品列表
聯絡我們
1000 Base-T RJ-45網路連接器模組
Part Number
Form Factor
POE
Type
Tab
Pin Type
Shielding
Left LED
Right LED
Width (mm/Inch)
Heigth (mm/Inch)
Depth (mm/Inch)
RCGE1C0021B-OR
1x1
-
Offset
Up
T/H
Spring
LED
LED
17.58 / 0.692
11.30 / 0.445
26.00 / 1.024
RCGE1D0032F-R
1x1
-
Std.
Up
T/H
Spring
LED
LED
17.50 / 0.689
11.30 / 0.445
24.00 / 0.945
2.5G Base-T網路連接器模組
Part Number
Form Factor
POE
Type
Tab
Pin Type
Shielding
Left LED
Right LED
Width (mm/Inch)
Heigth (mm/Inch)
Depth (mm/Inch)
RCMCD1F2460JRIN
1x1
-
Std.
Down
T/H
Spring
LED
LED
17.50 / 0.689
11.30 / 0.445
24.00 / 0.945
5G Base-T網路連接器模組
Part Number
Form Factor
POE
Type
Tab
Pin Type
Shielding
Left LED
Right LED
Width (mm/Inch)
Heigth (mm/Inch)
Depth (mm/Inch)
RCNCU1A5712-R
1x1
-
Std.
Up
T/H
Spring
-
-
17.50 / 0.689
11.30 / 0.445
24.00 / 0.945
10G Base-T RJ-45網路連接器模組
Part Number
Form Factor
Channel
POE
Type
Tab
Pin Type
Shielding
Left
Right
Width (mm/Inch)
Heigth (mm/Inch)
Depth (mm/Inch)
RLTC1K4360P-R
1x1
-
Std.
Down
T/H
Spring
LED
LED
17.58 / 0.692
11.40 / 0.449
24.00 / 0.945
RLTC21C0684TR
2x1
-
Std.
-
T/H
Spring
Light Pipe
Light Pipe
17.26 / 0.680
25.58 / 1.007
41.12 / 1.619
RLTC24C0688TR
2x4
-
Std.
-
T/H
Spring
Light Pipe
Light Pipe
59.14 / 2.328
25.58 / 1.007
41.12 / 1.619
RLT126C0684TR
2x6
-
Std.
-
P/F
Spring
Light Pipe
Light Pipe
87.08 / 3.428
25.58 / 1.007
41.12 / 1.619
下載中心
搜尋與篩選相關下載文件、支援檔案與軟體。
聯絡我們
如果您有任何問題歡迎透過線上表單與我們反應 或詢問