Delta @ COMPUTEX 2026
Superior Efficiency,
Shaping Sustainable AI
Delta @ COMPUTEX 2026
Visit us at Taipei Nangang Exhibition Center
Hall 1, 4F, Stand L0601a
June 2 – 5, 2026

What You Will Discover

Prefabricated Data Center
From Grid to Chip
HVDC Solutions
NVIDIA Vera Rubin Solutions
Physical AI & Edge AI

Prefabricated Data Center

  • AI Modular Data Center
  • AI Containerized Data Center

From Grid to Chip

  • Data Center Microgrid Solution
  • Megawatt-Class UPS Solutions
  • DC-DC Conversion Module
  • 12kW Power Distribution Board
  • Chip Level Cooling Solution – IHS & MCL


HVDC Solutions

  • 2.4MW In-row CDU
  • 800 VDC In-Row Power
  • 19” 90kW DC-DC Power Shelf
  • 25kW E-pump
  • 800 VDC e-Fuse

NVIDIA Vera Rubin Solutions

  • 3 MW GoCool Liquid-to-Liquid Coolant Distribution Unit
  • 800 VDC In-Row Power
  • 19” 110kW AC-DC Power Shelf
  • Cold Plate for NVIDIA Vera Rubin NVL72
  • Core-Shell Liquid Cooled Busbar
  • High Power Density Power Choke

Physical AI & Edge AI

  • Smart Manufacturing Digital Twin Solution
  • Multi-node Edge AI Workstation
  • Micro Cooling Fan for AI smart phone
  • Micro Battery Management Unit

Delta Expert Forum

Tue, June 2
Wed, June 3
Thu, June 4
Fri, June 5

Product Highlights

AI Modular Data Center

Delta’s next-generation AI Modular Data Center integrates 800VDC high-voltage DC power architecture with advanced liquid cooling technologies, purpose-built for high-density AI and GPU computing environments.

Data Center Microgrid Solution

By integrating multiple power sources—such as renewables, batteries, gensets, SOFCs, and SMRs—the system ensures stable power delivery. In off-grid mode, a resilient multi-bay architecture supports load sharing and fault tolerance.

12kW Power Distribution Board

Supports 800 VDC architecture for 50 V/12 VDC conversion. It achieves 98% peak efficiency at 1,000W/in³ power density, while its built-in hot-swap capability ensures high reliability for AI data centers.

Reconfigurable Transformer Machine

Designed for rapid deployment and dynamic production, this flexible modular design enables line changeovers. It perfectly meets small-batch, diverse manufacturing needs, significantly boosting equipment utilization and operational efficiency.

White Paper
The Rise of the AI Data Center
Why Infrastructure Strategy Is Now a Board Level Issue
This white paper examines why infrastructure strategy has ascended to a board‑level issue, and provides a structured analysis of the key factors reshaping AI data center development - from market drivers and power access under carbon constraints, to hidden total cost of ownership, deployment agility under volatile AI workloads, microgrid readiness, and operational, regulatory, and cybersecurity risks.

Latest News

Delta Debuts Prefabricated AI Modular Data Center Solution at COMPUTEX 2026
Delta is participating in COMPUTEX 2026 under the theme “Superior Efficiency, Shaping Sustainable AI” to demonstrate its cutting-edge technologies for high-performance, MW-scale, and high-density data centers. A key highlight is the newly launched Prefabricated AI Modular Data Center Solution, which reduces the deployment time of data centers by up to 60% (*). The showcase also ...

Photo Gallery

Ping Cheng (fourth from right), Delta’s Chairman and CEO, led a team of executives to COMPUTEX 2026.
Ping Cheng, Delta’s Chairman and CEO, shared insights on microgrid trends and prefabricated data center solutions.
Jensen Huang, Founder and CEO of NVIDIA, visited Delta’s booth and explored its latest AI infrastructure innovations with Delta President and COO Simon Chang.
Delta President and COO Simon Chang and executives with NVIDIA Founder and CEO Jensen Huang.
Jensen Huang, Founder and CEO of NVIDIA, signed the AI Modular Data Center on display, highlighting the long-standing partnership between Delta and NVIDIA.
With the theme "Superior Efficiency, Shaping Sustainable AI," Delta showcased a range of innovative solutions, attracting significant crowds to the booth.
The prefabricated AI modular data center solution, which can shorten construction time by 60%, drew considerable attention from attendees.
Delta executives and colleagues pose for a group photo at the booth during COMPUTEX 2026.

Contact Us

Delta Electronics