Temperature control is crucial for stabilizing efficiency and product quality. As customer requirements advance due to the rapid development of industry, Delta has applied its extensive experience and solid technological capabilities and introduced the new Multi-Loop Modular Temperature Controller DTN Series with a thin-type design. The DTN Series not only offers multi-point temperature control, but also saves horizontal mounting space to optimize space utilization, overcome cabinet limitations, and reduce production costs. With the employment of the Ethernet module, it builds a network connecting multiple DTN groups to achieve real-time multiloop parameter management to satisfy the needs of advanced and complex applications.
The DTN series consists of a measurement module, I/O extension modules, and an Ethernet module. A fully extended DTN group consists of one host, 7 measurement modules, 8 I/O extension modules, and an Ethernet module for up to 64-point temperature control and section compare mentalized heating. The DTN Series is suitable for rubber and plastics, lithium-battery, and other industries.
Catalog