Faster Deployment with a Smaller Footprint
Integrated energy storage system for industrial and commercial applications
In response to carbon reduction trends and to ensure a stable electricity supply, industrial and commercial demand for the utilization of energy storage systems is increasing. However, users might hesitate on the investment due to limited space, long construction times, or high CapEx and OpEx.
Delta’s UniESS S-Series energy storage solution can operate at 100-200 kW / 2.5-8 hrs or 125-250 / 2-6 hrs by leveraging LFP battery solutions. It can be configured according to current needs while reserving flexibility for future expansion.