Delta's UniESS C-Series containerized LFP battery system is designed for grid-scale and medium to large-scale industrial energy storage applications. Built on a standard 10ft shipping container with unique designs and simple installation procedure, the battery system can be rapidly deployed.
The UniESS C-Series battery system is high energy density, offering scalability from 708 kWh to 7.78 MWh. This flexibility allows it to accommodate varying spatial and capacity requirements for different sites, optimizing land utilization.
In addition, our UniESS C-Series features a redundant communication support for the field site with built-in site controllers, enhancing the communication stability of the energy storage system. It also incorporates several environmental sensors and a fire protection system to ensure the safety of the energy storage system.