Press
Careers
Contact
Solutions
Products
Company
Sustainability
Home
>
Products
>
Telecom Infrastructure
>
Standard Telecom
>
Power Cores
>
48-60 Vdc
>
48-60 Vdc
Product List
CellD 40 DPS 850B-48-3
CellD 100 DPS 850B-48-6
CellD 125 DPS 3000B-48-3
CellD 200 DPS 3000B-48-4
CellD 200C DPS 3000B-48-4
CellD 500 DPS 3000B-48-9
CellD 600 DPS 4000B-48-5
CellD 800 DPS 3000B-48-14
CellD Support Cabinets AC and/or DC Panel
Flatpack S 48V 1U
Flatpack S 1U power shelves 48-60 Vdc
Flatpack S 2U
Flatpack S stand alone power rack 48 Vdc
Flatpack2 2U Integrated
Flatpack 2 2U Bulk Feed 48V
Flatpack2 Integrated power system 48 Vdc
Flatpack2 48V-24kW
Flatpack2 Alternative Energy power core
Rectiverter Standalone 48V
Rectiverter 2U Power Core 6kVA 1ph
Rectiverter 2U Bulk Feed 48V
Rectiverter Power Core 6kVA 1ph
Rectiverter Power Core 48V 6kVA 1ph MB
Rectiverter Power Core 6kVA AC 16,8kW DC
Rectiverter Power Core Flexible AC input 6kVA AC and 16-24kW DC
Rectiverter Power Core 48V 18kVA 3x1ph or 3ph MB
Industrial bulk feed AC-DC 48-60 Vdc
Contact Us
Have a question? We'd love to hear from you.
Inquiry