Power Entry Module & AC Inlet

Delta offers a wide range of EMI Filter products ranging from 1A to 10A@250Vac, covering all the popular industry standard sizes and footprints. Benefit from the global strength of one of the world's largest providers of EMC solutions - Delta!

IEC Connectors
Picture Product
Type
Mounting
Style
Download
SK Screw
SK Snap-in
SK PCN & Screw
IEC Inlet Filters
Picture Product Type Function Current Rating Termination
Options
Download
IB Good 1-6A Fuse & Switch
AK Better 3-6A Fuse, Switch & Voltage Selector
AR Two Stage 3-6A Fuse, Switch & Voltage Selector
EB Good 3-10A Fuse, Switch & Voltage Selector
EK Better 3-10A Fuse, Switch & Voltage Selector
NB Option Switch 3-10A Fuse, Switch & Voltage Selector
SB Option Switch 3-10A Fuse, Switch & Voltage Selector
BE Good 2-6A Single Fuse
BE Good 2-6A Dual Fuse
BE Good 3-10A Switch
BE Good 3-10A Switch