Landing Page Delta Industrial Power Solutions
 
 

INFINITY READY

DELTA STANDARD POWER SUPPLY
New Product Launch Event 2026
Online Launch Event at 2026.05.20 (Wed.) | 3 PM (UTC +8)
00DAYS
:
00HRS
:
00MIN
:
00SEC
Delta's Upcoming New Products at a Glance
DIN Rail Power Supplies

POWERING EXCELLENCE

Next-generation power solutions engineered for mission-critical stability

 

DIN Pro 1-Phase Series

The flagship solution for extreme environments.

DIN Pro
Peak Power
Maximum achievable
150%
Peak Power
Starting capability
EMS Immunity
EMS Immunity

Certified IEC 61000-4-6, 20Vrms

85~305V
Wide AC Input

(305V for 60s)

Current Sharing
Current Sharing

Parallel operation support (960W)

PCBA Coating
PCBA Coating

Industrial-grade protection

Extreme Temperature
Extreme Temperature
-40°C to
+80°C
Operating range
 
 

DIN Eco 3-Phase Series

Performance at the Core, Built to Last

DIN Eco
3 Phase
Input range
3 Phase
Wide Input
340~600V AC support
(3EN series supports up to 575V)
Up to
95%
High Efficiency
Slim Design
Slim & Compact

Space-saving for distribution panel

Wide Temperature
Extreme Temperature
-40°C to
+70°C
Operating range
Global Certified
Global Certified

IEC/EN/UL 62368-1/61010-1

Surge Protection
Surge Protection

4KV / 2KV surge immunity

National Electrical Safety

Global compliance with the highest safety certifications.

cUL 61010-1
UL Listed
cUL 62368-1
UL Recognized
IEC / EN 62368-1
TUV Certified
CE 62368-1
European Conformity
CCC GB 4943.1
China Compulsory
BSMI CNS 15598-1
Taiwan Standard
UKCA BS EN 62368-1
UK Certification
KC C 9832 / 9835
Korea Certification
BIS 13252-1
Indian Standard

Series Comparison

Find the Perfect Match for Your Needs

Feature
Key Mission
Phase
AC Input
Power Boost
Operating Temp.
Remote Control
Warranty
Wattage
 
DIN Pro
1-Phase Series
DIN Pro
Force-GT
1-Phase Series
FORCE-GT
Peak Power Applications
1-Phase
85~305V
( 305V for 60s )
150% for 5s
( 500% for 5ms / 200% for 50ms )
-40°C to +80°C
Yes
5 Years
120W / 240W / 480W / 960W
Constant Current Applications
1-Phase
90~264V
N/A
-40°C to +70°C
N/A
3 Years
120W / 240W / 480W

Featured Solutions

Standard power modules ready for volume shipment.

Cobot
Cobot
Semiconductor
Semiconductor
Data Center
Data Center
EV Charger
EV Charger
Green Energy
Green Energy
Process Automation
Process Automation

REQUEST YOURFREE SAMPLE NOW!

Simply send us your inquiry, and our sales team will get in touch with you promptly.
* Limited quantities available.
* Delta reserves the right to modify or interpret this offer.

Request Consultation

English
繁體中文
简体中文
日本語

Stay Updated

Be the first to know about our latest power solutions and product launches.

Product Updates

Event Invites

Exclusive Offers

Delta Industrial

© 2026 Delta Electronics. Power & System BG.

Promotion

Global Operations & Service Locations

Asia

Delta Electronics, Inc.

3 Tungyuan Road, Chungli Industrial Zone, Taoyuan County 32063, Taiwan, R.O.C.

TEL: +886 3 452 6107

Delta Electronics (Shanghai) Co., Ltd China HQ

No. 182 Minyu Road, Pudong, Shanghai, P.R.C. 201209

TEL: +86 21 6872 3988

Delta Electronics (Thailand) PCL.

909 Soi 9, Moo 4, Bangpoo Industrial Estate, Samutprakarn 10280, Thailand

TEL: +66 2 709 2800

Delta Electronics India Pvt. Ltd.

Plot No. 43, Sector-35, HSIIDC, Gurgaon, Haryana 122001

TEL: +91 124 4874 900

Delta Electronics (Japan), Inc.

4-11-25 Shibaura, Minato-ku, Tokyo 108-0023, Japan

TEL: +81 3 6811 5800

Delta Electronics (Korea), Inc.

1504, Byucksan Digital Valley 6-Cha, Seoul, Korea

TEL: +82 2 515 5303

Delta Electronics (Australia) Pty Ltd

20-21, 45 Normanby Rd. Notting Hill, VIC 3168, Australia

TEL: +61 9543 3720

Delta Energy Systems (Singapore) Pte Ltd

4 Kaki Bukit Avenue 1, #05-04, Singapore 417939

TEL: +65 6747 5155

North America

Delta Electronics (Americas) Ltd. North American HQ

46101 Fremont Blvd. Fremont, CA 94538, U.S.A.

TEL: +1 510 668 5100

Central & South America

Delta Electronics International Mexico S.A. de C.V.

Centrum Park, Av. Gustavo Baz Prada 309, Tlalnepantla, México

TEL: +52 55 3603 9200

Delta Electronics (Brasil) Ltda

Estrada Velha Rio São Paulo, 5300, São José dos Campos-SP, Brasil

TEL: +55 12 3932 2300

Europe

Delta Electronics (Netherlands) B.V. EMEA HQ

Zandsteen 15, 2132 MZ Hoofddorp, The Netherlands

TEL: +31 20 800 3900

Automotive Campus 260, 5708 JZ Helmond, The Netherlands

TEL: +31 40 800 3900

Delta Greentech Elektronik (Turkey)

Şerifali Mah. Hendem Cad. Kule Sok. No:16-A, Ümraniye, İstanbul, Turkey

TEL: +90 216 499 99 10