9/3/2019
Delta Electronics Introduces Wide Range Output Voltage, Non-Isolated DC/DC Converter with Standard DOSA 1/32nd Footprint
Taipei, Taiwan, Sep., 2019 -- Delta Electronics, Inc., a world leader in power systems technology and manufacturing, has introduced a new and innovative addition of T31SN series, a non-isolated DC-DC converter with wide range adjustable output voltage (3.3 to 16.5V or 5 to 30V), which delivers up to 100W output power, and a maximum of 8A output current. The power conversion efficiency is as high as 98%. The footprint of the converter follows DOSA 1/32nd brick standard.
Wide input voltage range (9V to 53V) allows the series to be used in conjunction with 12V, 24V, 36V or 48VAC-DC power supply to generate multiple additional regulated outputs. High efficiency and extreme low power loss allow the series to operate in a harsh temperature environment. Multiple packaging (open frame, potting with standard case and flanged case) and pin (through hole and surface mount) offerings allow the series to be used in a wide range of applications, such as medical, communications, industrial, test and measurement equipment.
The T31SN modules include remote on-off, output voltage trim and remote sense pins. The series comes with a host of industry-standard features, such as input UVLO, over-current and over temperature protections. All models are certified to IEC/EN/UL/CSA 60950-1 & 62368-1, 2nd edition.
Key Features and Benefits
● High efficiency (up to 98%)
● Wide input range 9V to 53V
● Wide output range 3.3 to 16.5V or 5 to 30V
● No minimum load requirement
● Working altitude to 5000m
Relevant Part Numbers and Datasheet Download
T31SN12008 (3.3 to 16.5V out)
T31SN24005 (5 to 30V out)
Part Numbers Related to Non-isolated Bricks
H60SB0A050 (wide range of adjustable input and output voltage, up to 50A)
Availability
Please contact regional sales representative or DCDC@deltaww.com for the availability of T31SN series products. Stock is available depending on model and requested volume.
For more information about Delta's industrial compact DC/DC Power Converters, please visit:
https://www.deltaww.com/dcdc