8/3/2020
750W MEB Series for Medical, ITE and Home Appliances
Delta Electronics announces a new 750W output power supply to MEB Series of medical enclosed power supplies. The MEB-750A24 comes in a compact size at 4”x 7”x 1.6” and provides a single 24V output with 5V/2A standby output. The product can deliver full power from -20°C to 50°C without de-rating. Additional features include ±10% voltage trimming, current sharing, conformal coating, and electric shock protection complying with 2 x MOPP suitable for type BF Medical products.
The MEB-750A24 provides 2 connector choices either US Terminal (MEB-750A24T) or C14 Inlet (MEB-750A24B). It is certified to medical, ITE and home appliance safety approvals, including UL/CE/CSA/CCC and CB certification.
Highlights & Features• Up to 750 Watt in 4"x7"x1.6" Package
• Up to 17W/inch3 Power Density
• Full Power from 90V to 264V
• Full Power up to 50C Ambient
• Up to 500KHrs MTBF
• 2 x MOPP Isolation
• Suited for Type BF Medical Products.
• 5V/2A Standby Output
• Current Sharing
• Conformal Coating
• Class B Conducted and Radiated EMI
• IEC60601-1-2 4th Edition Immunity Compliance
• Normal and Reversed Option for Remote On/Off and Power Good Signal
• Voltage Trimming
Please contact your local sales representative or distributor for product availability.
New models are introduced on a regular basis. For product details and enquiries, you can also visit
www.DeltaPSU.com