ASDA-A Series

The A series is an omnibearing integrated servo system with advanced functions. Not only pulse commands and analog voltage signal control, the A series also provides internal point-to-point position control mode (8 internal programmable registers) and offers various internal control functions such as: indexing, feed step control function, internal auto-running control mode, and move to Home function, etc. for a vast range of applications. In addition, the A series implements Modbus communication protocol as a standard, to perfectly meet the requirements of motion control applications for multiple points. The A series servo system provides a better solution for industrial processing machinery and motion control equipment.

Product Introduction

Applications

Cutting control of machining center, rotary indexing machine, sealing machine, shearing machine, feeding machine, carving machine, lathe, high-speed winding machine, testing / inspecting Machine, cutting machine, SMT machine, molding machine

Specifications
  • A wide power range: from 100W to 1.5kW, 1-phase or 3-phase; from 2kW to 3kW, 3-phase
  • Input power supply: AC 200V ~ 230V
  • Built-in Position / Speed / Torque control modes
  • 8 internal programmable registers (point-to-point position control)
  • Internal control function: Indexing, Feed step control function (for cutting applications)
  • Internal control function: Internal auto-running control mode
  • Internal control function: Move to Home (Homing) function
  • Internal control function: Position teaching function (JOG mode)
  • Programming is done via the built-in keypad or using Delta's free Windows® based software where the user can store, teach, and monitor the operation of the servo system.
  • Modbus communication protocol is supported as standard. Communication Interface: RS-232 / RS-485 / RS-422
Servo Drive and Servo Motor Combinations