M80U / M60U

Delta’s M80U is the industry’s only 80kW inverter with an optimal cost and performance profile and the highest power density available in a string inverter. Along with the M60U, Delta’s largest string inverters provide unbeaten performance and the industry’s lowest Levelized Cost of Energy (LCOE), making them optimal building blocks for Commercial, Industrial and Utility-Scale installations.

Product Introduction

Features & Benefits

 

  • Two stage topology with wide input operation range, 200 to 1000 Vdc
  • Allows 0-90° tilt-mount installation
  • Dual MPP tracker inputs
  • Superior efficiency performance, 98.8% peak & 98.5% CEC
  • NEMA 4X outdoor rated enclosure
  • Integral DC Arc fault detector
  • AC & DC disconnects
  • String monitoring
Specifications
Download

M80U catalog/2.26MB

M60U catalog/2.26MB

M80_M60U manual/27.1MB