Model Name | From Factor | Output Power | Input Voltage | Efficiency | Dimension (mm) | Operating Temperature | ||
|---|---|---|---|---|---|---|---|---|
L | W | H | ||||||
ADP-100FW WA | 100W | 90Vac ~ 264Vac | 75.83%(5V) / 81.29%(9V) / 82.85%(15V) / 83.00%(20V) | 61 | 61 | 29.2 | 0 - 35 ℃ | |
ADP-68FW W | 68W | 90Vac ~ 264Vac | 82.39%(5V) / 87.62%(9V) / 88.86%(15V) / 89.00%(20V) | 48 | 48 | 29.2 | 0 - 35 ℃ | |