Press
Investors
Careers
Contact
Solutions
Products
Company
Sustainability
Products
Home
>
Products
>
Power and System
>
Industrial Battery Charging
>
MOOVair 01 1kW 24V Wireless Charging Series
Output Power
1000W
Output Voltage
24V
Input Voltage
100Vac ~ 240Vac
Efficiency
Dimension (mm)
**
Operating Temperature
Features & Highlights
Applications
Download
PDF
Related Models
Model Name
Output Power
Output Voltage
Input Voltage
Efficiency
Dimension (mm)
Operating Temperature
L
W
H
MOOVair 01 1kW 24V Wireless Charging Series
1000W
24V
100Vac ~ 240Vac
Related Models
Model Name
MOOVair 01 1kW 24V Wireless Charging Series
Output Power
1000W
Output Voltage
24V
Input Voltage
100Vac ~ 240Vac
Efficiency
Dimension (mm)
L
W
H
Operating Temperature
Contact Us
Have a question? We'd love to hear from you.
Inquiry