Press
Investors
Careers
Contact
Solutions
Products
Company
Sustainability
Products
Home
>
Products
>
Power and System
>
Adapters
>
Ribbonfish U 3.5kW
Features & Highlights
Hot-plug capable with ORing MOSFETs for main and standby output
Active current sharing for operation in a parallel redundant mode
Self-cooled with controlled, variable speed fans
Fully digital control for power stage
PMBus? compatible for contro
Applications
Data Center,Data Storage & NAS,Enterprise Servers,HPC,Networking
Download
PDF
Related Models
Model Name
From Factor
Output Power
Input Voltage
Efficiency
Dimension (mm)
Operating Temperature
L
W
H
Ribbonfish U 3.5kW
3500W
180Vac ~ 264Vac
96% @ 50% load
530
40.600000000000001
40
-5°C~55°C
Related Models
Model Name
Ribbonfish U 3.5kW
From Factor
Output Power
3500W
Input Voltage
180Vac ~ 264Vac
Efficiency
96% @ 50% load
Dimension (mm)
L
530
W
40.600000000000001
H
40
Operating Temperature
-5°C~55°C
Contact Us
Have a question? We'd love to hear from you.
Inquiry