

Model Name | From Factor | Output Power | Input Voltage | Efficiency | Dimension (mm) | Operating Temperature | ||
|---|---|---|---|---|---|---|---|---|
L | W | H | ||||||
Tiger Q 3kW | 3000W | 90Vac ~ 264Vac | 96% @ 50% load | 430 | 68 | 40 | -5°C~45°C | |
Tiger GPU 4kW | 4000W | 90Vac ~ 264Vac | 96% @ 50% load | 430 | 68 | 40 | -5°C~55°C | |
Tiger X 3kW | 3000W | 90Vac ~ 264Vac | 97% @ 50% load | 635 | 68 | 40 | -5°C~55°C | |
Tiger X 5kW | 5000W | 100Vac ~ 305Vac | 97.5% @ 50% Load | 609 | 68 | 40 | - | |
ORV3 PSU 3kW | 3000W | 180Vac ~ 305Vac | >97.5% @ 50% Load | 520 | 73.5 | 40 | -5°C~45°C | |
ORV2 PSU 3.9kW | 3900W | 200Vac ~ 277Vac | 96% @ 50% load | 530 | 165 | 63 | - | |
