Press
Investors
Careers
Contact
Solutions
Products
Company
Sustainability
Products
Home
>
Products
>
Power and System
>
Adapters
>
ADP-100XB BA
Features & Highlights
PD protocol
QR FLYBACK or LLC resonant for high efficiency DC output
DOE (VI), COC (Tier 2) or 81%~89% efficiency
AC inlet type options of wall mount, C6 and C14
Safety Standard : UL/CE/PSE/PSB/UKCA/EN 62368-1
Applications
Client Computers,Gaming Machines & Consoles,Smart Devices,Small Appliance
Download
PDF
Related Models
Model Name
From Factor
Output Power
Input Voltage
Efficiency
Dimension (mm)
Operating Temperature
L
W
H
ADP-100XB BA
100W
100Vac ~ 240Vac
82.39%(5V) / 87.62%(9V) / 88.4%(12V) / 88.85%(15V) /89%(20V)
108
56
26.5
0°C ~ 35°C
Related Models
Model Name
ADP-100XB BA
From Factor
Output Power
100W
Input Voltage
100Vac ~ 240Vac
Efficiency
82.39%(5V) / 87.62%(9V) / 88.4%(12V) / 88.85%(15V) /89%(20V)
Dimension (mm)
L
108
W
56
H
26.5
Operating Temperature
0°C ~ 35°C
Contact Us
Have a question? We'd love to hear from you.
Inquiry