

Model Name | From Factor | Output Power | Input Voltage | Efficiency | Dimension (mm) | Operating Temperature | ||
|---|---|---|---|---|---|---|---|---|
L | W | H | ||||||
ADP-116AR AABC | 116W | 100Vac ~ 240Vac | >92% | 150 | 65 | 32 | 0°C ~ 40°C | |
ADP-174AR AABC | 174W | 100Vac ~ 240Vac | >92% | 178.9 | 79.9 | 37.2 | 0°C ~ 40°C | |
ADP-232AR AABC | 232W | 100Vac ~ 240Vac | >92% | 194.9 | 89.9 | 43 | 0°C ~ 40°C | |
