Press
Investors
Careers
Contact
Solutions
Products
Company
Sustainability
Products
Home
>
Products
>
Power and System
>
Adapters
>
ADP-84BR
Features & Highlights
Battery charging mode CC / CV
I2C communication
Efficiency at 100% load up to 92%
C8 AC inlet type
UL, TUV, PSE, KC, and CE safety certificates
Applications
E-Bike / E-Wheelchair
Download
PDF
Related Models
Model Name
From Factor
Output Power
Input Voltage
Efficiency
Dimension (mm)
Operating Temperature
L
W
H
ADP-84BR
84W
100Vac ~ 240Vac
>88%
150
65
32
0°C ~ 40°C
ADP-168CR
168W
100Vac ~ 240Vac
>92%
180
80
37
0°C ~ 40°C
ADP-109AR
109W
100Vac ~ 240Vac
>92%
150
65
32
0°C ~ 40°C
ADP-218AR
218W
100Vac ~ 240Vac
>92%
195
90
43
0°C ~ 40°C
Related Models
Model Name
ADP-84BR
From Factor
Output Power
84W
Input Voltage
100Vac ~ 240Vac
Efficiency
>88%
Dimension (mm)
L
150
W
65
H
32
Operating Temperature
0°C ~ 40°C
Model Name
ADP-168CR
From Factor
Output Power
168W
Input Voltage
100Vac ~ 240Vac
Efficiency
>92%
Dimension (mm)
L
180
W
80
H
37
Operating Temperature
0°C ~ 40°C
Model Name
ADP-109AR
From Factor
Output Power
109W
Input Voltage
100Vac ~ 240Vac
Efficiency
>92%
Dimension (mm)
L
150
W
65
H
32
Operating Temperature
0°C ~ 40°C
Model Name
ADP-218AR
From Factor
Output Power
218W
Input Voltage
100Vac ~ 240Vac
Efficiency
>92%
Dimension (mm)
L
195
W
90
H
43
Operating Temperature
0°C ~ 40°C
Contact Us
Have a question? We'd love to hear from you.
Inquiry