Press
Investors
Careers
Contact
Solutions
Products
Company
Sustainability
Products
Home
>
Products
>
Power and System
>
Industrial Battery Charging
>
AP-P1000EM A
Output Power
1000W
Output Voltage
18.51V
Input Voltage
90Vac ~ 290Vac
Efficiency
>94%
Dimension (mm)
260*125.4*40.7
Operating Temperature
-10 ~ 55℃
Features & Highlights
RS-485 and CAN 2.0 communications
IP20 (IP55 coming soon)
Battery reverse, over voltage, over current, short circuit, over temperature and charge timeout protections
Applications
E-Motorcycle & Charging,Logistic Vehicles
Download
PDF
Related Models
Model Name
Output Power
Output Voltage
Input Voltage
Efficiency
Dimension (mm)
Operating Temperature
L
W
H
AP-P1000EM A
1000W
18.51V
90Vac ~ 290Vac
>94%
260
125.4
40.7
-10 ~ 55℃
Related Models
Model Name
AP-P1000EM A
Output Power
1000W
Output Voltage
18.51V
Input Voltage
90Vac ~ 290Vac
Efficiency
>94%
Dimension (mm)
L
260
W
125.4
H
40.7
Operating Temperature
-10 ~ 55℃
Contact Us
Have a question? We'd love to hear from you.
Inquiry